Manufacturer part number: 1859111
Brand: PHOENIX CONTACT
Price: 3.92 €
Delivery time: 22 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1859111
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 630 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Operation temperature(°C) | -|- |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 6 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 3.6 |
Modular spacing connections(mm) | 7.62 | Number of plug-in contact rows | 1 | Type of banding | None |
Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 7.62 | Connector model | Fixed connector |
Material insulation body | Other | Angle PCB/contact | 90° (upwards vertical) | Type of PCB fastening | Flange |
Rated current In(A) | 12 |
This page is PCB header, GICV, part number 1859111.
You can find the detail information about specifications and dimensions on part number 1859111.
Part Number |
---|
1859124 |
1859137 |
1859140 |
1859166 |
1859179 |
1859182 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
4.55 € | 50 | 22 Days | ||
5.18 € | 50 | 22 Days | ||
5.81 € | 50 | 22 Days | ||
7.07 € | 50 | 22 Days | ||
7.70 € | 50 | 22 Days | ||
8.33 € | 50 | 22 Days |