Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1861688 |
1861691 |
1861701 |
1861714 |
1861727 |
1861769 |
1861772 |
1861785 |
1861798 |
1861808 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operation temperature (°C) | |
---|---|---|---|---|---|
4.20 € | 50 | 25 Days | -40|100 | ||
4.27 € | 50 | 28 Days | -40|100 | ||
4.35 € | 50 | 28 Days | -40|100 | ||
4.42 € | 50 | 28 Days | -40|100 | ||
4.50 € | 50 | 25 Days | -40|100 | ||
4.20 € | 50 | 25 Days | -|- | ||
4.27 € | 50 | 25 Days | -|- | ||
4.35 € | 50 | 28 Days | -|- | ||
4.42 € | 50 | 28 Days | -|- | ||
4.50 € | 50 | 25 Days | -|- |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 160 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Type of fastening | Other |
Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 2.5 | Type of electric connection | Other |
Material of contact surface | Tin | Over voltage category | III | Pollution degree | 2 |
Diameter connection pin(mm) | - | Length pin(mm) | 3 | Modular spacing connections(mm) | 3.81 |
Number of plug-in contact rows | 1 | Type of banding | None | Suitable for PCB thickness(mm) | - |
Modular spacing contacts(mm) | 3.81 | Connector model | Fixed connector | Material insulation body | Other |
Angle PCB/contact | Other | Type of PCB fastening | Other | Rated current In(A) | 8 |