PCB hybrid header, PCH (1054545)

PCB hybrid header, PCH 1054545

Product Details:

Manufacturer part number: 1054545

Brand: PHOENIX CONTACT

Price: 5.58

Delivery time: 70 Days


Technical Data:

Colour housing: Green

Inflammability class of insulation material acc. with UL94: -

Over voltage category: -

Length pin: 3.1 mm

Type of banding: None


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1054545

Part Number
1054545
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Inflammability class of insulation material acc. with UL94 Over voltage category Length pin
(mm)
Type of banding Material insulation body Type of PCB fastening

5.58 €

50 70 Days Green--3.1None-Flange

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Rated voltage(V) 630 Number of poles -
Contact type Pin Operation temperature(°C) -40|-40 Type of fastening Other
Rated surge voltage(kV) 6 Type of electric connection Other Material of contact surface Tin
Pollution degree 2 Diameter connection pin(mm) - Modular spacing connections(mm) 7.62
Number of plug-in contact rows 1 Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 7.62
Connector model Fixed connector Angle PCB/contact - Rated current In(A) 41

This page is PCB hybrid header, PCH, part number 1054545.
You can find the detail information about specifications and dimensions on part number 1054545.

Variation of this product

Part Number
1098839
1717104
1717106
1717109
1717119
1717120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour housing Inflammability class of insulation material acc. with UL94 Over voltage category Length pin
(mm)
Type of banding Material insulation body Type of PCB fastening

5.23 €

50 56 Days Black--3.1--Flange

5.17 €

50 70 Days Black--2.6None--

6.06 €

50 70 Days Black--2.6None--

6.96 €

50 70 Days Black--2.6None--

4.68 €

50 70 Days GreenOtherIII2.6NoneThermoplasticFlange

5.58 €

50 70 Days Green--2.6None-Flange

Tech Support