Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type of connection | Printed circuit board to cable | Colour housing | Other | Rated voltage(V) | - |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -|- |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | - | Rated surge voltage(kV) | - |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | - |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 3 |
Modular spacing connections(mm) | 6.35 | Number of plug-in contact rows | 2 | Type of banding | - |
Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 6.35 | Connector model | Fixed connector |
Material insulation body | Other | Angle PCB/contact | - | Type of PCB fastening | Flange |
Rated current In(A) | - |