Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Mounting method | - | Depth(mm) | - | Locking mechanism | - |
---|---|---|---|---|---|
Rated voltage(V) | 72 | Number of conduit inlets | - | EMC-version | - |
Number of poles | - | Contact type | - | Material housing | Other |
Coating housing | - | Ambient temperature(°C) | -25|60 | Operation temperature(°C) | -25|60 |
Inflammability class of insulation material acc. with UL94 | V2 | Rated surge voltage(kV) | - | Type of electric connection | Other |
Material of contact surface | Gold | Impact strength | - | With sealing | - |
Pollution degree | 2 | Number of plug-in contact rows | - | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.1|0.2 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
Degree of protection (IP), mounted | IP20 | With protective conductor | false | Material insulation body | - |
Material contact | Other not-copper alloys | Position cable feed | - | Rated current In(A) | 1 |