Manufacturer part number: 1711297
Brand: PHOENIX CONTACT
Price: 13.20 €
Delivery time: 65 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1711297
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 1000 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -40|100 | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 8 | Type of electric connection | Other | Material of contact surface | Silver |
Over voltage category | III | Pollution degree | 2 | Connectable cable type | Tubular cable |
Modular spacing connections(mm) | 10.16 | Number of plug-in contact rows | 1 | Modular spacing contacts(mm) | 10.16 |
Connectable conductor cross section solid-core(mm²) | 0.75|16 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.75|16 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.75|16 |
Connectable conductor cross section multi-wired(mm²) | 0.75|16 | Degree of protection (IP), mounted | Other | With protective conductor | - |
Material insulation body | Other | Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) |
Rated current In(A) | 76 |
This page is Printed-circuit board connector, PCB connector, SPC , part number 1711297.
You can find the detail information about specifications and dimensions on part number 1711297.
Part Number |
---|
1711307 |
1711310 |
1711323 |
1711336 |
1711417 |
1711420 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
15.83 € | 50 | 65 Days | ||
18.47 € | 50 | 65 Days | ||
21.11 € | 50 | 65 Days | ||
23.75 € | 50 | 65 Days | ||
16.44 € | 50 | 65 Days | ||
19.08 € | 50 | 65 Days |