PCB header, MSTBO (2200328)

PCB header, MSTBO  2200328

Product Details:

Manufacturer part number: 2200328

Brand: PHOENIX CONTACT

Price: 1.68

Delivery time: 25 Days


Technical Data:

Colour housing: Other

Contact type: Bus

Type of fastening: Solder

Inflammability class of insulation material acc. with UL94: Other

Type of electric connection: Soldering connection


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2200328

Part Number
2200328
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Contact type Type of fastening Inflammability class of insulation material acc. with UL94 Type of electric connection Material of contact surface Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connector model Material insulation body Angle PCB/contact Rated current In
(A)

1.68 €

150 25 Days OtherBusSolderOtherSoldering connectionOther-55Fixed connectorThermoplasticOther16

Loading...

  1. 1

Basic information

Type of connection - Rated voltage(V) 320 Number of poles -
Operation temperature(°C) -|- Rated surge voltage(kV) 4 Over voltage category III
Pollution degree 2 Diameter connection pin(mm) - Number of plug-in contact rows -
Type of banding - Suitable for PCB thickness(mm) - Type of PCB fastening Other

This page is PCB header, MSTBO , part number 2200328.
You can find the detail information about specifications and dimensions on part number 2200328.

Variation of this product

Part Number
2200329
2200330
2200331
2200357
2200382
2200383
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour housing Contact type Type of fastening Inflammability class of insulation material acc. with UL94 Type of electric connection Material of contact surface Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connector model Material insulation body Angle PCB/contact Rated current In
(A)

1.68 €

150 7 Days OtherBusSolderOtherSoldering connectionOther-55Fixed connectorThermoplasticOther16

1.29 €

150 28 Days OtherBusSolderOtherSoldering connectionOther-55Fixed connectorThermoplasticOther16

1.29 €

150 28 Days OtherBusSolderOtherSoldering connectionOther-55Fixed connectorThermoplasticOther16

1.02 €

250 28 Days YellowOtherSolderOtherSoldering connection--55Fixed connector-Other12

1.45 €

250 28 Days GreyOtherSolderOtherSoldering connectionOther3.5--Fixed connectorThermoplasticOther12

2.38 €

250 28 Days OrangeOtherSolderOtherSoldering connection-3.5--Fixed connector-Other12

Tech Support