Printed-circuit board connector, PCB connector, IFMC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1843980
1843993
1844015
1844031
1844060
1844073
1844086
1844099
1844154
1844167
1844170
1844196
1844206
1844219
1844222
1844235
1844251
1844264
1844277
1844280
1844293
1844303
1844316
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.45 €

100 7 Days

3.03 €

100 7 Days

4.19 €

50 7 Days

5.36 €

50 40 Days

6.52 €

50 54 Days

7.10 €

50 7 Days

7.68 €

50 54 Days

8.26 €

50 40 Days

5.44 €

50 54 Days

6.02 €

50 40 Days

6.61 €

50 7 Days

7.77 €

50 54 Days

8.35 €

50 54 Days

3.37 €

100 40 Days

4.06 €

50 54 Days

4.75 €

50 54 Days

6.12 €

50 54 Days

6.81 €

50 54 Days

7.50 €

50 54 Days

8.19 €

50 54 Days

8.87 €

50 54 Days

9.56 €

50 54 Days

10.25 €

50 54 Days

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 160
Number of poles - Contact type Pin Material housing Other
Coating housing - Operation temperature(°C) -40|100 Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 2.5 Type of electric connection Other Material of contact surface Tin
Over voltage category III Pollution degree 2 Connectable cable type Tubular cable
Modular spacing connections(mm) 3.5 Number of plug-in contact rows 1 Modular spacing contacts(mm) 3.5
Connectable conductor cross section solid-core(mm²) 0.14|1.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|1.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|1.5
Connectable conductor cross section multi-wired(mm²) -|- Degree of protection (IP), mounted Other With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection 180° (horizontal)
Rated current In(A) 8

Tech Support