Select from variation
Automatic Stripper And Crimper 1476900000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Automatic Stripper And Crimper
Part Number:1476900000

Standard Unit Price: 1,088.85 Special price 1,088.85
Shipping Days: 37 Days

Machine for automatically stripping and crimping wire-end ferrules and conductors. The stripping and crimping process can be performed in a single operation. This enables time-saving and efficient processing.

The spec of 1476900000

  • Width(mm)
    60
  • Depth(mm)
    14
  • Strip length adjustable
    -
  • Function
    Skin and crimp
  • Height(mm)
    114
  • Type of drive
    -
  • Strip length(mm)
    -
  • Adjustable conductor cross section(mm²)
    -|-

This page is Automatic Stripper And Crimper, part number 1476900000.
You can find the detail information about specifications and dimensions on part number 1476900000.

Variation of this product

Part Number
1314510000
1314520000
1314530000
1476850000
1476870000
2443370000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Depth
(mm)
Strip length adjustable Height
(mm)
Type of drive Strip length
(mm)
Adjustable conductor cross section
(mm²)

849.60 €

1 44 Days 3615-92---|-

849.60 €

1 23 Days 3615-92---|-

849.60 €

1 23 Days 3615-92---|-

1,088.85 €

1 37 Days 6014-114---|-

1,088.85 €

1 37 Days 6014-114---|-

904.69 €

1 30 Days 250100-280---

Tech Support