Plastic Housing

Click on this image to zoom in.

Click on this image to zoom in.

Plastic Housing

Standard Unit Price:
167.78
Shipping Days:
20 Days

Plastic housing for electrical, electromechanical and pneumatic devices as well as PCBs. Suitable for use in mechanically and chemically demanding environments. Wall mounting can be achieved using mounting holes or mounting feet.

Basic Specifications

  • Colour
    -
  • RAL-number
    -
  • Mounting plate depth-adjustable
    false
  • Floor installation possible
    -
  • Pole fastening
    false
  • Tackable
    false
  • Number of doors
    -
  • Suitable for metrical mounting
    false
  • Pitched roof
    false
  • EMC-version
    -
  • Impact strength
    -
  • With glazed door
    false
  • With ventilation door
    -
  • With backside door
    false
  • Width(mm)
    192
  • Height(mm)
    181
  • Material
    Plastic
  • Depth(mm)
    129
  • With mounting plate
    -
  • Number of locks
    -
  • Material quality
    -
  • Degree of protection (IP)
    -
  • Suitable for outdoor set-up
    -
  • Wall fastening possible
    -
  • Surface finishing
    -
  • Wall build in
    -
  • Degree of protection (NEMA)
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
20 Days
167.78

8000025773
Part Number : 8000025773
Shipping Days 20 Days
Standard Unit Price 167.78

Specificationtitle

  • Colour
    -
  • RAL-number
    -
  • Mounting plate depth-adjustable
    false
  • Floor installation possible
    -
  • Pole fastening
    false
  • Tackable
    false
  • Number of doors
    -
  • Suitable for metrical mounting
    false
  • Pitched roof
    false
  • EMC-version
    -
  • Impact strength
    -
  • With glazed door
    false
  • With ventilation door
    -
  • With backside door
    false
  • Width(mm)
    192
  • Height(mm)
    181
  • Material
    Plastic
  • Depth(mm)
    129
  • With mounting plate
    -
  • Number of locks
    -
  • Material quality
    -
  • Degree of protection (IP)
    -
  • Suitable for outdoor set-up
    -
  • Wall fastening possible
    -
  • Surface finishing
    -
  • Wall build in
    -
  • Degree of protection (NEMA)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support