Graphically Programmable Logic Module Including Programming Adapter

Click on this image to zoom in.

Click on this image to zoom in.

Graphically Programmable Logic Module Including Programming Adapter

Standard Unit Price:
314.95
Shipping Days:
44 Days

A logic module is a small control system with minimal power consumption and intuitive graphical programmability in a compact and robust housing with a wide range of digital/analogue inputs and outputs. Due to its minimal power consumption, wide operational voltage range and integrated power outputs, this mini-PLC is also ideal for battery-supported 12/24 V systems. It can be used in a multitude of industrial, automotive and maritime applications.

Part Number
Width(mm)

Refine by

  • 44
  • 45
  • Clear
Height(mm)

Refine by

  • 40
  • 93
  • Clear
Depth(mm)

Refine by

  • 30
  • 31
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
44
40
31
51 Days
314.95

1548720000
Part Number : 1548720000
Shipping Days 51 Days
Standard Unit Price 314.95

Specificationtitle

  • Width(mm)
    44
  • Height(mm)
    40
  • Depth(mm)
    31
45
93
30
44 Days
381.42

2007290000
Part Number : 2007290000
Shipping Days 44 Days
Standard Unit Price 381.42

Specificationtitle

  • Width(mm)
    45
  • Height(mm)
    93
  • Depth(mm)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support