Exhaust Filter for Cabinet

Click on this image to zoom in.

Click on this image to zoom in.

Exhaust Filter for Cabinet

Standard Unit Price:
119.02
Shipping Days:
4 Days

Exhaust filter for discharging the heated air.

Basic Specifications

  • Colour
    Black
  • EMC-version
    -
  • Filter class
    -
  • Material
    Plastic
  • Degree of protection (IP)
    -
  • Ambient temperature during operating(°C)
    -|-
  • With filter mat
    true
Part Number
Width(mm)

Refine by

  • 202
  • 252
  • 320
  • Clear
Height(mm)

Refine by

  • 202
  • 252
  • 320
  • Clear
Depth(mm)

Refine by

  • 40
  • 44
  • 46
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
202
202
40
4 Days
119.02

2557620000
Part Number : 2557620000
Shipping Days 4 Days
Standard Unit Price 119.02

Specificationtitle

  • Colour
    Black
  • Width(mm)
    202
  • Height(mm)
    202
  • Depth(mm)
    40
  • EMC-version
    -
  • Filter class
    -
  • Material
    Plastic
  • Degree of protection (IP)
    -
  • Ambient temperature during operating(°C)
    -|-
  • With filter mat
    true
202
202
40
4 Days
125.29

2557640000
Part Number : 2557640000
Shipping Days 4 Days
Standard Unit Price 125.29

Specificationtitle

  • Colour
    Black
  • Width(mm)
    202
  • Height(mm)
    202
  • Depth(mm)
    40
  • EMC-version
    -
  • Filter class
    -
  • Material
    Plastic
  • Degree of protection (IP)
    -
  • Ambient temperature during operating(°C)
    -|-
  • With filter mat
    true
252
252
44
4 Days
127.51

2557660000
Part Number : 2557660000
Shipping Days 4 Days
Standard Unit Price 127.51

Specificationtitle

  • Colour
    Black
  • Width(mm)
    252
  • Height(mm)
    252
  • Depth(mm)
    44
  • EMC-version
    -
  • Filter class
    -
  • Material
    Plastic
  • Degree of protection (IP)
    -
  • Ambient temperature during operating(°C)
    -|-
  • With filter mat
    true
252
252
44
4 Days
139.08

2557680000
Part Number : 2557680000
Shipping Days 4 Days
Standard Unit Price 139.08

Specificationtitle

  • Colour
    Black
  • Width(mm)
    252
  • Height(mm)
    252
  • Depth(mm)
    44
  • EMC-version
    -
  • Filter class
    -
  • Material
    Plastic
  • Degree of protection (IP)
    -
  • Ambient temperature during operating(°C)
    -|-
  • With filter mat
    true
320
320
46
4 Days
149.05

2557700000
Part Number : 2557700000
Shipping Days 4 Days
Standard Unit Price 149.05

Specificationtitle

  • Colour
    Black
  • Width(mm)
    320
  • Height(mm)
    320
  • Depth(mm)
    46
  • EMC-version
    -
  • Filter class
    -
  • Material
    Plastic
  • Degree of protection (IP)
    -
  • Ambient temperature during operating(°C)
    -|-
  • With filter mat
    true
320
320
46
4 Days
162.22

2557720000
Part Number : 2557720000
Shipping Days 4 Days
Standard Unit Price 162.22

Specificationtitle

  • Colour
    Black
  • Width(mm)
    320
  • Height(mm)
    320
  • Depth(mm)
    46
  • EMC-version
    -
  • Filter class
    -
  • Material
    Plastic
  • Degree of protection (IP)
    -
  • Ambient temperature during operating(°C)
    -|-
  • With filter mat
    true

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support