Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2567310000
Colour | - | Width(mm) | 284 | Height(mm) | 284 |
---|---|---|---|---|---|
Depth(mm) | - | EMC-version | - | Filter class | - |
Material | - | Degree of protection (IP) | - | Ambient temperature during operating(°C) | -|- |
With filter mat | - |
This page is Filter Mat for Cabinet, part number 2567310000.
You can find the detail information about specifications and dimensions on part number 2567310000.