Select from variation
RJ45 Connector 2584980000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

RJ45 Connector
Part Number:2584980000

Standard Unit Price: 2.55 Special price 2.55
Shipping Days: 44 Days

RJ45 connector for custom assembly

The spec of 2584980000

  • Model
    Plug
  • Connection type
    Other
  • Colour
    Other
  • Category
    6A (IEC)
  • Type of connector
    Other
  • Screened
    true
  • Suitable for round cable
    -
  • Suitable for flat cable
    -
  • Suitable for litz wire conductor
    -
  • Suitable for solid core
    -
  • AWG-range
    AWG 22|AWG 22
  • Special tool necessary
    -

This page is RJ45 Connector, part number 2584980000.
You can find the detail information about specifications and dimensions on part number 2584980000.

Variation of this product

Part Number
2703390000
2703410000
2703420000
2703440000
2703460000
8808380000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Model Colour Category Screened AWG-range

15.20 €

1 92 Days --6A (IEC)trueAWG 27...AWG 22|AWG 27...AWG 22

15.20 €

1 92 Days --6A (IEC)trueAWG 27...AWG 22|AWG 27...AWG 22

15.20 €

1 92 Days --5trueAWG 27...AWG 22|AWG 27...AWG 22

16.72 €

1 92 Days --6A (IEC)trueAWG 27...AWG 24|AWG 27...AWG 24

16.72 €

1 92 Days --6A (IEC)trueAWG 27...AWG 24|AWG 27...AWG 24

14.95 €

1 92 Days -Silver6A (IEC)true-|-

Tech Support