Hood  Agate Grey

Click on this image to zoom in.

Click on this image to zoom in.

Hood Agate Grey

Standard Unit Price:
0.40
Shipping Days:
51 Days

Cover hood for electronics housing

Basic Specifications

  • Depth(mm)
    -
  • Material
    -
  • Colour
    Grey
  • Height(mm)
    23.7
  • Surface finishing
    -
  • Width(mm)
    17.5
  • RAL-number
    0
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    IP20
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
51 Days
0.40

2554740000
Part Number : 2554740000
Shipping Days 51 Days
Standard Unit Price 0.40

Specificationtitle

  • Depth(mm)
    -
  • Material
    -
  • Colour
    Grey
  • Height(mm)
    23.7
  • Surface finishing
    -
  • Width(mm)
    17.5
  • RAL-number
    0
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    IP20
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support