Modular Housing

Click on this image to zoom in.

Click on this image to zoom in.

Modular Housing

Standard Unit Price:
3.12
Shipping Days:
51 Days

Housing base part for electronics housing.

Basic Specifications

  • Depth(mm)
    -
  • Material
    -
  • Height(mm)
    109.3
  • Surface finishing
    -
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    IP20
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -
Part Number
Colour

Refine by

  • Black
  • Grey
  • Clear
Width(mm)

Refine by

  • 12
  • 17.5
  • 22.5
  • 45
  • Clear
RAL-number

Refine by

  • 0
  • 9011
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Black
22.5
9011
65 Days
3.12

2004700000
Part Number : 2004700000
Shipping Days 65 Days
Standard Unit Price 3.12

Specificationtitle

  • Depth(mm)
    -
  • Material
    -
  • Colour
    Black
  • Height(mm)
    109.3
  • Surface finishing
    -
  • Width(mm)
    22.5
  • RAL-number
    9011
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    IP20
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -
Grey
12
0
51 Days
4.47

2554620000
Part Number : 2554620000
Shipping Days 51 Days
Standard Unit Price 4.47

Specificationtitle

  • Depth(mm)
    -
  • Material
    -
  • Colour
    Grey
  • Height(mm)
    109.3
  • Surface finishing
    -
  • Width(mm)
    12
  • RAL-number
    0
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    IP20
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -
Grey
17.5
0
51 Days
3.60

2554640000
Part Number : 2554640000
Shipping Days 51 Days
Standard Unit Price 3.60

Specificationtitle

  • Depth(mm)
    -
  • Material
    -
  • Colour
    Grey
  • Height(mm)
    109.3
  • Surface finishing
    -
  • Width(mm)
    17.5
  • RAL-number
    0
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    IP20
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -
Black
22.5
9011
51 Days
3.60

2555100000
Part Number : 2555100000
Shipping Days 51 Days
Standard Unit Price 3.60

Specificationtitle

  • Depth(mm)
    -
  • Material
    -
  • Colour
    Black
  • Height(mm)
    109.3
  • Surface finishing
    -
  • Width(mm)
    22.5
  • RAL-number
    9011
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    IP20
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -
Black
45
9011
51 Days
6.08

2555110000
Part Number : 2555110000
Shipping Days 51 Days
Standard Unit Price 6.08

Specificationtitle

  • Depth(mm)
    -
  • Material
    -
  • Colour
    Black
  • Height(mm)
    109.3
  • Surface finishing
    -
  • Width(mm)
    45
  • RAL-number
    9011
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    IP20
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support