Electronics Housing Sample

Click on this image to zoom in.

Click on this image to zoom in.

Electronics Housing Sample

Standard Unit Price:
24.00
Shipping Days:
30 Days

Housing for electronic components as a set.

Basic Specifications

  • Depth(mm)
    -
  • Material
    -
  • Colour
    -
  • Height(mm)
    -
  • Surface finishing
    -
  • RAL-number
    -
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    -
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -
Part Number
Width(mm)

Refine by

  • 6.1
  • 22.5
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
22.5
79 Days
36.00

1105580000
Part Number : 1105580000
Shipping Days 79 Days
Standard Unit Price 36.00

Specificationtitle

  • Depth(mm)
    -
  • Material
    -
  • Colour
    -
  • Height(mm)
    -
  • Surface finishing
    -
  • Width(mm)
    22.5
  • RAL-number
    -
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    -
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -
6.1
30 Days
24.00

1171090000
Part Number : 1171090000
Shipping Days 30 Days
Standard Unit Price 24.00

Specificationtitle

  • Depth(mm)
    -
  • Material
    -
  • Colour
    -
  • Height(mm)
    -
  • Surface finishing
    -
  • Width(mm)
    6.1
  • RAL-number
    -
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    -
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support