DC / DC Converter

Click on this image to zoom in.

Click on this image to zoom in.

DC / DC Converter

Standard Unit Price:
744.48
Shipping Days:
86 Days

The DC/DC converter protects the system against failures to ensure maximum availability. It helps to mitigate voltage fluctuations and regenerates the output voltage to provide a stable voltage at the end of long cables.

Basic Specifications

  • Model
    -
  • Accuracy class
    -
  • Calibrated
    -
  • Width opening(mm)
    -
  • Height opening(mm)
    -
  • Opening diameter(mm)
    -
  • Number of primary inputs
    -
  • With copper rail
    -
  • Primary rated current(A)
    -
  • Snap mounting
    -
  • Secondary connection
    -
  • Secondary rated apparent power(VA)
    -
  • Secondary rated current(A)
    -
  • Over current limiting factor
    -
  • With shock protection
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
86 Days
744.48

1507190000
Part Number : 1507190000
Shipping Days 86 Days
Standard Unit Price 744.48

Specificationtitle

  • Model
    -
  • Accuracy class
    -
  • Calibrated
    -
  • Width opening(mm)
    -
  • Height opening(mm)
    -
  • Opening diameter(mm)
    -
  • Number of primary inputs
    -
  • With copper rail
    -
  • Primary rated current(A)
    -
  • Snap mounting
    -
  • Secondary connection
    -
  • Secondary rated apparent power(VA)
    -
  • Secondary rated current(A)
    -
  • Over current limiting factor
    -
  • With shock protection
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360