Alarm Module

Alarm Module

Standard Unit Price:
46.85
Shipping Days:
65 Days

A monitoring module for electronic load monitoring warns about the potential overloading of a fuse or signals a fault.

Basic Specifications

  • Voltage type
    DC
  • Rated control supply voltage Us at DC(V)
    24|24
  • Nominal measuring voltage(V)
    24
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
65 Days
46.85

2082770000
Part Number : 2082770000
Shipping Days 65 Days
Standard Unit Price 46.85

Specificationtitle

  • Voltage type
    DC
  • Rated control supply voltage Us at DC(V)
    24|24
  • Nominal measuring voltage(V)
    24

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support