Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact type | Number of plug-in contact rows | Angle contact/conductor connection | Over voltage category | Type of electric connection | Connectable cable type | Material of contact surface | Material insulation body | Inflammability class of insulation material acc. with UL94 | Degree of protection (IP), mounted | Connector model | Angle PCB/contact | Type of PCB fastening | Type of fastening | Type of banding | Type of connection | Colour housing | Rated voltage (V) | Number of poles | Material housing | Coating housing | Operation temperature (°C) | Rated surge voltage (kV) | Diameter connection pin (mm) | Length pin (mm) | Modular spacing connections (mm) | Suitable for PCB thickness (mm) | Modular spacing contacts (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | With protective conductor | Material contact | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.74 € | 340 | 72 Days | Pin | 1 | - | II | - | - | - | Liquid crystal polymer | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Blister girdle (for SMD) | Printed circuit board to cable | Black | 320 | 9 | - | - | -50|120 | 2.5 | - | 1.5 | 3.81 | - | 3.81 | - | - | - | - | - | - | 13.9 | ||
8.91 € | 42 | 4 Days | Bus | 1 | 180° (horizontal) | III | Screw connection | Tubular cable | Tin | Thermoplastic | V0 | IP20 | - | - | - | - | - | Flexible PCB-connector | Orange | 320 | 8 | Plastic | Uncoated | -50|100 | 4 | - | - | 5.08 | - | 5.08 | 0.2|2.5 | 0.2|1.5 | 0.2|1.5 | -|- | - | Copper | 24 | ||
4.23 € | 42 | 51 Days | Bus | 1 | 180° (horizontal) | III | Screw connection | Tubular cable | Tin | Thermoplastic | V0 | IP20 | - | - | - | - | - | Flexible PCB-connector | Grey | 320 | 8 | Plastic | Uncoated | -50|100 | 4 | - | - | 5.08 | - | 5.08 | 0.2|4 | 0.2|4 | 0.2|4 | -|- | - | Copper | 21 | ||
9.80 € | 30 | 37 Days | Bus | 1 | 180° (horizontal) | III | Screw connection | Tubular cable | Tin | Thermoplastic | V0 | - | - | - | - | - | - | Flexible PCB-connector | Green | 160 | 17 | Plastic | Uncoated | -50|100 | 2.5 | - | - | 3.5 | - | 3.5 | 0.2|1.5 | 0.2|1.5 | 0.2|1.5 | -|- | - | Copper | 14.5 | ||
9.09 € | 30 | 37 Days | Bus | 1 | 180° (horizontal) | III | Screw connection | Tubular cable | Tin | Thermoplastic | V0 | - | - | - | - | - | - | Flexible PCB-connector | Green | 160 | 16 | Plastic | Uncoated | -50|100 | 2.5 | - | - | 3.5 | - | 3.5 | 0.2|1.5 | 0.2|1.5 | 0.2|1.5 | -|- | - | Copper | 14.5 | ||
10.23 € | 24 | 37 Days | Bus | 1 | 180° (horizontal) | III | Screw connection | Tubular cable | Tin | Thermoplastic | V0 | - | - | - | - | - | - | Flexible PCB-connector | Green | 160 | 18 | Plastic | Uncoated | -50|100 | 2.5 | - | - | 3.5 | - | 3.5 | 0.2|1.5 | 0.2|1.5 | 0.2|1.5 | -|- | - | Copper | 14.5 | ||
0.72 € | 100 | 5 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 4 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
1.43 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 8 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
0.72 € | 100 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 4 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
1.80 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 10 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
0.49 € | 100 | 4 Days | Pin | 2 | - | II | - | - | - | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Orange | 400 | 2 | - | - | -50|120 | 4 | - | 3.2 | 5.08 | - | 5.08 | - | - | - | - | - | - | 12.5 | ||
0.40 € | 100 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 2 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
0.98 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 5 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
1.58 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 8 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
3.17 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 16 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
2.05 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 8 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
2.05 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 320 | 8 | - | - | -50|100 | 2.5 | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
0.78 € | 100 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | 320 | 4 | - | - | -50|100 | 2.5 | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
0.60 € | 100 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 3 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
0.78 € | 100 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 4 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
1.18 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 6 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
1.78 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 9 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
1.97 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 10 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
2.37 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 12 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
0.86 € | 100 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 2 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
1.05 € | 100 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 3 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
1.25 € | 100 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 4 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
1.45 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 5 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
1.65 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 6 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
2.43 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 10 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
2.83 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 12 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
3.62 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | - | 16 | - | - | -50|100 | - | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
0.86 € | 100 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 320 | 2 | - | - | -50|100 | 2.5 | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
1.05 € | 100 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 320 | 3 | - | - | -50|100 | 2.5 | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
1.25 € | 100 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 320 | 4 | - | - | -50|100 | 2.5 | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
1.65 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 320 | 6 | - | - | -50|100 | 2.5 | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
2.43 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 320 | 10 | - | - | -50|100 | 2.5 | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
2.83 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 320 | 12 | - | - | -50|100 | 2.5 | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
3.62 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 320 | 16 | - | - | -50|100 | 2.5 | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 12 | ||
0.35 € | 100 | 37 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 2 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
0.54 € | 100 | 37 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 3 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
0.89 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 5 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
1.43 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 8 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
1.80 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 10 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
1.97 € | 50 | 37 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 11 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
0.35 € | 100 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 2 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
0.54 € | 100 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 3 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
1.08 € | 50 | 37 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 6 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
1.43 € | 50 | 37 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 8 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
0.72 € | 100 | 37 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 4 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
0.89 € | 50 | 37 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 5 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
1.80 € | 50 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 10 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
2.15 € | 50 | 37 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 12 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
0.35 € | 100 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 2 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
0.54 € | 100 | 4 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 3 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
0.89 € | 50 | 37 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 5 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
1.08 € | 50 | 37 Days | Pin | 1 | - | II | - | - | Tin | Thermoplastic | V0 | - | - | 0°/180° (horizontal) | Flange | Solder | Other | Printed circuit board to cable | Black | 400 | 6 | - | - | -50|100 | 4 | - | 4.5 | 5 | - | 5 | - | - | - | - | - | - | 14.5 | ||
5.37 € | 20 | 4 Days | Pin | 2 | - | II | - | - | - | Thermoplastic | V0 | - | - | 90° (upwards vertical) | Flange | Solder | Other | Printed circuit board to cable | Black | 200 | 16 | - | - | -50|100 | 2.5 | - | 4.5 | 3.5 | - | 3.5 | - | - | - | - | - | - | 8 | ||
2.34 € | 132 | 59 Days | Bus | 1 | 270° (downwards vertical) | III | Screw connection | Tubular cable | Tin | Thermoplastic | V0 | - | - | - | - | - | - | Flexible PCB-connector | Black | 160 | 4 | Plastic | Uncoated | -50|100 | 2.5 | - | - | 3.5 | - | 3.5 | 0.2|1.5 | 0.2|1.5 | 0.2|1.5 | -|- | - | Copper | 10 | ||
2.92 € | 102 | 59 Days | Bus | 1 | 270° (downwards vertical) | III | Screw connection | Tubular cable | Tin | Thermoplastic | V0 | - | - | - | - | - | - | Flexible PCB-connector | Black | 160 | 5 | Plastic | Uncoated | -50|100 | 2.5 | - | - | 3.5 | - | 3.5 | 0.2|1.5 | 0.2|1.5 | 0.2|1.5 | -|- | - | Copper | 10 |
Loading...
Pollution degree | 2 |
---|
Configure
Basic Attributes
Contact type
Number of plug-in contact rows
Angle contact/conductor connection
Over voltage category
Type of electric connection
Connectable cable type
Material of contact surface
Material insulation body
Inflammability class of insulation material acc. with UL94
Degree of protection (IP), mounted
Connector model
Angle PCB/contact
Type of PCB fastening
Type of fastening
Type of banding
Type of connection
Colour housing
Rated voltage(V)
Number of poles
Material housing
Coating housing
Operation temperature(°C)
Rated surge voltage(kV)
Diameter connection pin(mm)
Length pin(mm)
Modular spacing connections(mm)
Suitable for PCB thickness(mm)
Modular spacing contacts(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
With protective conductor
Material contact
Rated current In(A)
Filter by standard shipping days
Optional Attributes