PCB Plug Connector

PCB Plug Connector

Standard Unit Price:
-
Shipping Days:
4 Days

Pluggable PCB connection with innovative connection technology for safe and intuitive handling.

Basic Specifications

  • Pollution degree
    2
Part Number
Contact type

Refine by

  • -
  • Bus
  • Pin
  • Clear
Number of plug-in contact rows

Refine by

  • 1
  • 2
  • -
  • Clear
Angle contact/conductor connection

Refine by

  • 90° (upwards vertical)
  • 90°/270° (BUS)
  • 180° (horizontal)
  • 270° (downwards vertical)
  • -
  • Clear
Over voltage category

Refine by

  • II
  • III
  • Clear
Type of electric connection

Refine by

  • -
  • Direct connection
  • Insulation displacement connection
  • Plug clamp connection
  • Press-in connection
  • Screw connection
  • Spring clamp connection
  • Clear
Connectable cable type

Refine by

  • Tubular cable
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Pin
1
-
II
-
-
4 Days
3.62

Part Number : 1616270000
Shipping Days 4 Days
Standard Unit Price 3.62

Specificationtitle

  • Contact type
    Pin
  • Number of plug-in contact rows
    1
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    2
  • Type of electric connection
    -
  • Connectable cable type
    -
  • Material of contact surface
    Tin
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Degree of protection (IP), mounted
    -
  • Connector model
    -
  • Angle PCB/contact
    0°/180° (horizontal)
  • Type of PCB fastening
    Flange
  • Type of fastening
    Solder
  • Type of banding
    Other
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    Black
  • Rated voltage(V)
    320
  • Number of poles
    16
  • Material housing
    -
  • Coating housing
    -
  • Operation temperature(°C)
    -50|100
  • Rated surge voltage(kV)
    2.5
  • Diameter connection pin(mm)
    -
  • Length pin(mm)
    4.5
  • Modular spacing connections(mm)
    3.5
  • Suitable for PCB thickness(mm)
    -
  • Modular spacing contacts(mm)
    3.5
  • Connectable conductor cross section solid-core(mm²)
    -
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -
  • Connectable conductor cross section multi-wired(mm²)
    -
  • With protective conductor
    -
  • Material contact
    -
  • Rated current In(A)
    12

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support