Select from variation
Circular Plug Connector 2530770000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Circular Plug Connector
Part Number:2530770000

Standard Unit Price: 33.48 Special price 33.48
Shipping Days: 65 Days

Round plug for installation. With cable connected.

The spec of 2530770000

  • Contact type
    -
  • Number of plug-in contact rows
    -
  • Angle contact/conductor connection
    -
  • Over voltage category
    II
  • Pollution degree
    -
  • Type of electric connection
    -
  • Connectable cable type
    Other
  • Material of contact surface
    Gold
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Degree of protection (IP), mounted
    IP67
  • Type of connection
    Printed circuit board to cable
  • Colour housing
    -
  • Rated voltage(V)
    63
  • Number of poles
    5
  • Material housing
    Zinc
  • Coating housing
    Nickel-plated
  • Operation temperature(°C)
    -|-
  • Rated surge voltage(kV)
    -
  • Modular spacing connections(mm)
    -
  • Modular spacing contacts(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • With protective conductor
    false
  • Material contact
    Copper
  • Rated current In(A)
    16

This page is Circular Plug Connector, part number 2530770000.
You can find the detail information about specifications and dimensions on part number 2530770000.

Variation of this product

Part Number
2530780000
2530790000
2530800000
2530880000
2530890000
2530900000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of plug-in contact rows Type of electric connection Material of contact surface Material housing Coating housing

34.43 €

1 65 Days --GoldZincNickel-plated

33.86 €

1 65 Days --GoldZincNickel-plated

35.11 €

1 65 Days --GoldZincNickel-plated

29.95 €

1 92 Days -Soldering connectionNickel/goldPlasticPlastic-coated

31.48 €

1 65 Days -Soldering connectionNickel/goldPlasticPlastic-coated

30.71 €

1 65 Days -Soldering connectionNickel/goldPlasticPlastic-coated

Tech Support