Click on this image to zoom in.
Click on this image to zoom in.
* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.
Standard Unit Price: | 20.88 € Special price | 20.88 € |
---|---|---|
Shipping Days: | 79 Days |
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
This page is Hybrid Connector for Wire Connection, part number 2633400000.
You can find the detail information about specifications and dimensions on part number 2633400000.
Part Number |
---|
2427960000 |
2681760000 |
2681770000 |
2681780000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Angle contact/conductor connection | Material of contact surface | Material insulation body | Inflammability class of insulation material acc. with UL94 | Colour housing | Rated voltage (V) | Material housing | Operation temperature (°C) | Rated surge voltage (kV) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Material contact | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.82 € | 20 | 79 Days | 180° (horizontal) | - | - | - | - | - | - | -|- | - | -|- | -|- | -|- | -|- | - | - | ||
16.25 € | 20 | 79 Days | - | - | - | - | Black | 1000 | - | -50|125 | 8 | 0.5|10 | 1.5|10 | 0.5|10 | 10|10 | - | 34 | ||
20.88 € | 20 | 79 Days | 180° (horizontal) | Tin | Polyamide (PA) | V0 | Black | 1000 | Plastic | -50|125 | 8 | 0.5|6 | 0.5|6 | 0.5|6 | -|- | Copper | 34 | ||
16.31 € | 20 | 79 Days | 180° (horizontal) | Tin | Polyamide (PA) | V0 | Black | 1000 | Plastic | -50|125 | 8 | 0.5|10 | 1.5|10 | 0.5|10 | 10|10 | Copper | 34 |