Select from variation
Cable Fixing Plate for Cable Entries System 2583890000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Cable Fixing Plate for Cable Entries System
Part Number:2583890000

Standard Unit Price: 13.14 Special price 13.14
Shipping Days: 30 Days

The cable management strip is ideal for ensuring that cables within the enclosure are properly shielded. Cables are permanently shielded through direct discharge via the enclosure. The strip can be easily installed at any time.

The spec of 2583890000

  • Model
    Other
  • Material
    -
  • Width(mm)
    140
  • Depth(mm)
    16
  • Colour
    -
  • Height(mm)
    35.23
  • RAL-number
    7001

This page is Cable Fixing Plate for Cable Entries System, part number 2583890000.
You can find the detail information about specifications and dimensions on part number 2583890000.

Variation of this product

Part Number
2583910000
2583930000
2583950000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)

12.65 €

10 30 Days 113

12.17 €

10 30 Days 93

11.68 €

10 30 Days 68

Tech Support