Fieldpower® Cable
Part Number:8000005238
Standard Unit Price: |
51.48 €
Special price
|
51.48 €
|
Shipping Days: |
37 Days
|
Cable for supplying electrical energy to motors
The spec of 8000005238
-
- Nominal cross section conductor(mm²)
- -
-
- Colour outer sheath
- -
-
- Material outer sheath
- -
-
- Protective conductor
- -
-
- Number of cores
- -
-
- Outer diameter approx.(mm)
- -
-
- Oil resistant (acc. EN 60811-404)
- -
-
- Reaction-to-fire class according to EN 13501-6
- -
-
- Smoke development class according to EN 13501-6
- -
-
- Euro class flaming droplets/particles according to EN 13501-6
- -
-
- Euro class acidity according to EN 13501-6
- -
-
- Shape
- -
-
- Core insulation material
- -
-
- Core identification
- -
-
- Flame retardant
- -
-
- Nominal voltage U(V)
- -
-
- Stranding element
- -
-
- Screen over stranding element
- -
-
- Screen over stranding
- -
-
- Conductor category
- -
-
- Permitted cable outer temperature during assembling/handling(°C)
- -|-
-
- Permitted cable outer temperature after assembling without vibration(°C)
- -|-
-
- Torsion resistant
- -
-
- Nominal voltage U0(V)
- -
-
- Suspension element
- -
-
- Cable width approx.(mm)
- -
-
- Cable height approx.(mm)
- -
-
- Low smoke (acc. EN 61034-2)
- -
-
- Halogen free (acc. EN 60754-1/2)
- -
-
- Low temperature resistant (acc. EN 60811-504+505+506)
- -
-
- AWG size
- -
-
- Nominal cross section conductor (AWG)(kcmil)
- -
-
- Min. permitted bending radius, moving application with forced guidance(mm)
- -
-
- Min. permitted bending radius, moving application/free movement(mm)
- -
-
- Min. permitted bending radius, stationary application/permanent installation(mm)
- -
-
- Specification core insulation
- -
-
- Specification material outer sheath
- -
This page is Fieldpower® Cable, part number 8000005238.
You can find the detail information about specifications and dimensions on part number 8000005238.