Coding Element for Terminal

Click on this image to zoom in.

Click on this image to zoom in.

Coding Element for Terminal

Standard Unit Price:
0.20
Shipping Days:
9 Days

The coding element ensures that the connector and slot are clearly assigned.

Basic Specifications

  • Type of accessory
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
9 Days
0.20

1514490000
Part Number : 1514490000
Shipping Days 9 Days
Standard Unit Price 0.20

Specificationtitle

  • Type of accessory
    -
9 Days
0.23

1816150000
Part Number : 1816150000
Shipping Days 9 Days
Standard Unit Price 0.23

Specificationtitle

  • Type of accessory
    -
9 Days
0.23

1856860000
Part Number : 1856860000
Shipping Days 9 Days
Standard Unit Price 0.23

Specificationtitle

  • Type of accessory
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support