Locking Lever for Terminal

Click on this image to zoom in.

Click on this image to zoom in.

Locking Lever for Terminal

Standard Unit Price:
9.82
Shipping Days:
16 Days

A locking lever is used on the WDT 1.5 terminal. The dimensions of the terminal are kept to a minimum by incorporating a small-format toggle switch. Actuation of the toggle switch is made much easier by an extended lever arm in the form of a ratchet lever. It is also possible to combine multiple ratchet levers in order to switch several terminals simultaneously.

Basic Specifications

  • Type of accessory
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
16 Days
9.82

1865410000
Part Number : 1865410000
Shipping Days 16 Days
Standard Unit Price 9.82

Specificationtitle

  • Type of accessory
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support