Test Adapter for Terminal, A Series

Click on this image to zoom in.

Click on this image to zoom in.

Test Adapter for Terminal, A Series

Standard Unit Price:
4.12
Shipping Days:
23 Days

Test adapter for measurements on terminals.

Basic Specifications

  • Type of electric connection
    Screw connection
  • Tackable
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Modular spacing(mm)
    -
  • Strip length(mm)
    6
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
23 Days
4.23

1991860000
Part Number : 1991860000
Shipping Days 23 Days
Standard Unit Price 4.23

Specificationtitle

  • Type of electric connection
    Screw connection
  • Tackable
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Modular spacing(mm)
    -
  • Strip length(mm)
    6
23 Days
4.43

1991870000
Part Number : 1991870000
Shipping Days 23 Days
Standard Unit Price 4.43

Specificationtitle

  • Type of electric connection
    Screw connection
  • Tackable
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Modular spacing(mm)
    -
  • Strip length(mm)
    6
23 Days
4.12

1991880000
Part Number : 1991880000
Shipping Days 23 Days
Standard Unit Price 4.12

Specificationtitle

  • Type of electric connection
    Screw connection
  • Tackable
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Modular spacing(mm)
    -
  • Strip length(mm)
    6
23 Days
4.12

1991890000
Part Number : 1991890000
Shipping Days 23 Days
Standard Unit Price 4.12

Specificationtitle

  • Type of electric connection
    Screw connection
  • Tackable
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Modular spacing(mm)
    -
  • Strip length(mm)
    6
23 Days
4.32

1991930000
Part Number : 1991930000
Shipping Days 23 Days
Standard Unit Price 4.32

Specificationtitle

  • Type of electric connection
    Screw connection
  • Tackable
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Modular spacing(mm)
    -
  • Strip length(mm)
    6
23 Days
4.17

1991960000
Part Number : 1991960000
Shipping Days 23 Days
Standard Unit Price 4.17

Specificationtitle

  • Type of electric connection
    Screw connection
  • Tackable
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Modular spacing(mm)
    -
  • Strip length(mm)
    6
30 Days
20.80

2041180000
Part Number : 2041180000
Shipping Days 30 Days
Standard Unit Price 20.80

Specificationtitle

  • Type of electric connection
    Screw connection
  • Tackable
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Modular spacing(mm)
    -
  • Strip length(mm)
    6
30 Days
12.46

2041190000
Part Number : 2041190000
Shipping Days 30 Days
Standard Unit Price 12.46

Specificationtitle

  • Type of electric connection
    Screw connection
  • Tackable
    -
  • Rated voltage(V)
    250
  • Number of poles
    -
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Modular spacing(mm)
    -
  • Strip length(mm)
    6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support