Strain Relief for Terminal

Click on this image to zoom in.

Click on this image to zoom in.

Strain Relief for Terminal

Standard Unit Price:
0.31
Shipping Days:
9 Days

Strain relief can be locked with the terminal. It also relieves and fixes the cable.

Basic Specifications

  • Type of accessory
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
9 Days
0.31

1816140000
Part Number : 1816140000
Shipping Days 9 Days
Standard Unit Price 0.31

Specificationtitle

  • Type of accessory
    -
16 Days
0.31

1855260000
Part Number : 1855260000
Shipping Days 16 Days
Standard Unit Price 0.31

Specificationtitle

  • Type of accessory
    -
9 Days
0.40

1866220000
Part Number : 1866220000
Shipping Days 9 Days
Standard Unit Price 0.40

Specificationtitle

  • Type of accessory
    -
9 Days
0.66

1866230000
Part Number : 1866230000
Shipping Days 9 Days
Standard Unit Price 0.66

Specificationtitle

  • Type of accessory
    -
9 Days
0.31

2457580000
Part Number : 2457580000
Shipping Days 9 Days
Standard Unit Price 0.31

Specificationtitle

  • Type of accessory
    -
9 Days
0.40

2457590000
Part Number : 2457590000
Shipping Days 9 Days
Standard Unit Price 0.40

Specificationtitle

  • Type of accessory
    -
9 Days
0.66

2457600000
Part Number : 2457600000
Shipping Days 9 Days
Standard Unit Price 0.66

Specificationtitle

  • Type of accessory
    -
9 Days
0.31

2482730000
Part Number : 2482730000
Shipping Days 9 Days
Standard Unit Price 0.31

Specificationtitle

  • Type of accessory
    -
9 Days
0.40

2482740000
Part Number : 2482740000
Shipping Days 9 Days
Standard Unit Price 0.40

Specificationtitle

  • Type of accessory
    -
9 Days
0.65

2482750000
Part Number : 2482750000
Shipping Days 9 Days
Standard Unit Price 0.65

Specificationtitle

  • Type of accessory
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support