Select from variation
End Bracket 0258660000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

End Bracket
Part Number:0258660000

Standard Unit Price: 9.88 Special price 9.88
Shipping Days: 23 Days

The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.

The spec of 0258660000

  • Length(mm)
    46
  • Material
    Plastic
  • Inflammability class of insulation material acc. with UL94
    V2
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Type of latching
    Screwable
  • Colour
    Beige
  • Width/grid dimension(mm)
    16.5
  • Height at lowest possible mounting height(mm)
    32.5

This page is End Bracket, part number 0258660000.
You can find the detail information about specifications and dimensions on part number 0258660000.

Variation of this product

Part Number
0199360000
0383530000
0445600000
0693060000
1071900000
1162600000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Material Inflammability class of insulation material acc. with UL94 Mounting method Type of latching Colour Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)

0.80 €

50 23 Days 27PlasticV2G-railScrewableBeige1542

0.51 €

50 9 Days 46PlasticV0DIN rail (top hat rail) 35 mmScrewableGrey927

2.37 €

20 9 Days 30Metal-G-railScrewableGrey10.529

2.57 €

50 23 Days 27--G-railScrewableBlack7.531

1.52 €

50 9 Days 27PlasticV0DIN rail (top hat rail) 15 mmScrewableBeige825

2.54 €

50 16 Days 56PlasticV2DIN rail (top hat rail) 35 mmScrewableBlack1263

Tech Support