End Plate (Terminals), End and Intermediate Plate

End Plate (Terminals), End and Intermediate Plate

Standard Unit Price:
-
Shipping Days:
4 Days

End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.

Basic Specifications

  • Type of end plate
    true
  • Type of partition
    false
Part Number
Snap in

Refine by

  • -
  • false
  • true
  • Clear
Inflammability class of insulation material acc. with UL94

Refine by

  • V0
  • V2
  • Clear
Colour

Refine by

  • Beige
  • Black
  • Blue
  • Grey
  • Orange
  • Red
  • Yellow
  • Clear
Thickness(mm)

Refine by

  • 0.35
  • 0.5
  • 0.55
  • 1
  • 1.5
  • 2
  • 2.1
  • 2.35
  • 2.4
  • 2.5
  • 2.7
  • 3
  • 5
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
true
V0
Beige
1.5
4 Days
0.77

Part Number : 0105100000
Shipping Days 4 Days
Standard Unit Price 0.77

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Red
1.5
4 Days
0.80

Part Number : 0117900000
Shipping Days 4 Days
Standard Unit Price 0.80

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Red
  • Thickness(mm)
    1.5
true
V2
Grey
1.5
4 Days
0.72

Part Number : 0117910000
Shipping Days 4 Days
Standard Unit Price 0.72

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Grey
  • Thickness(mm)
    1.5
true
V2
Beige
1.5
4 Days
0.74

Part Number : 0117960000
Shipping Days 4 Days
Standard Unit Price 0.74

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Blue
1.5
4 Days
0.77

Part Number : 0117980000
Shipping Days 4 Days
Standard Unit Price 0.77

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Blue
  • Thickness(mm)
    1.5
true
V0
Beige
3
4 Days
2.78

Part Number : 0134220000
Shipping Days 4 Days
Standard Unit Price 2.78

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    3
true
V0
Beige
3
4 Days
1.69

Part Number : 0146720000
Shipping Days 4 Days
Standard Unit Price 1.69

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    3
true
V2
Beige
1.5
4 Days
0.69

Part Number : 0150960000
Shipping Days 4 Days
Standard Unit Price 0.69

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Blue
1.5
4 Days
0.69

Part Number : 0150980000
Shipping Days 4 Days
Standard Unit Price 0.69

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Blue
  • Thickness(mm)
    1.5
true
V0
Beige
3
4 Days
1.72

Part Number : 0191300000
Shipping Days 4 Days
Standard Unit Price 1.72

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    3
true
V0
Beige
3
5 Days
1.69

Part Number : 0191320000
Shipping Days 5 Days
Standard Unit Price 1.69

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    3
true
V2
Beige
1.5
4 Days
0.37

Part Number : 0211360000
Shipping Days 4 Days
Standard Unit Price 0.37

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Blue
1.5
4 Days
0.37

Part Number : 0211380000
Shipping Days 4 Days
Standard Unit Price 0.37

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Blue
  • Thickness(mm)
    1.5
true
V0
Yellow
1.5
4 Days
2.06

Part Number : 0244920000
Shipping Days 4 Days
Standard Unit Price 2.06

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Yellow
  • Thickness(mm)
    1.5
true
V0
Beige
1.5
4 Days
0.86

Part Number : 0266400000
Shipping Days 4 Days
Standard Unit Price 0.86

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    1.5
-
V2
Beige
1.5
4 Days
0.92

Part Number : 0266460000
Shipping Days 4 Days
Standard Unit Price 0.92

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Beige
3
4 Days
1.89

Part Number : 0270460000
Shipping Days 4 Days
Standard Unit Price 1.89

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    3
true
V0
Beige
3
Quote
-

Part Number : 0271120000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    3
true
V2
Beige
1.5
4 Days
0.91

Part Number : 0271160000
Shipping Days 4 Days
Standard Unit Price 0.91

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Blue
1.5
4 Days
0.91

Part Number : 0271180000
Shipping Days 4 Days
Standard Unit Price 0.91

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Blue
  • Thickness(mm)
    1.5
true
V0
Beige
1.5
Quote
-

Part Number : 0279520000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Beige
1.5
4 Days
0.68

Part Number : 0279560000
Shipping Days 4 Days
Standard Unit Price 0.68

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Blue
1.5
4 Days
0.69

Part Number : 0279580000
Shipping Days 4 Days
Standard Unit Price 0.69

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Blue
  • Thickness(mm)
    1.5
true
V0
Beige
1.5
4 Days
1.09

Part Number : 0294420000
Shipping Days 4 Days
Standard Unit Price 1.09

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Beige
1.5
4 Days
0.57

Part Number : 0294460000
Shipping Days 4 Days
Standard Unit Price 0.57

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Blue
1.5
4 Days
0.58

Part Number : 0294480000
Shipping Days 4 Days
Standard Unit Price 0.58

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Blue
  • Thickness(mm)
    1.5
true
V0
Yellow
3
4 Days
4.46

Part Number : 0301420000
Shipping Days 4 Days
Standard Unit Price 4.46

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Yellow
  • Thickness(mm)
    3
true
V0
Beige
3
Quote
-

Part Number : 0303620000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    3
true
V2
Beige
1.5
4 Days
1.23

Part Number : 0303660000
Shipping Days 4 Days
Standard Unit Price 1.23

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Blue
1.5
4 Days
1.23

Part Number : 0303680000
Shipping Days 4 Days
Standard Unit Price 1.23

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Blue
  • Thickness(mm)
    1.5
true
V0
Yellow
2.5
4 Days
2.03

Part Number : 0329120000
Shipping Days 4 Days
Standard Unit Price 2.03

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Yellow
  • Thickness(mm)
    2.5
true
V2
Beige
1.5
4 Days
0.37

Part Number : 0340560000
Shipping Days 4 Days
Standard Unit Price 0.37

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Blue
1.5
4 Days
0.38

Part Number : 0340580000
Shipping Days 4 Days
Standard Unit Price 0.38

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Blue
  • Thickness(mm)
    1.5
true
V2
Beige
2
4 Days
4.28

Part Number : 0340960000
Shipping Days 4 Days
Standard Unit Price 4.28

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    2
true
V2
Beige
1.5
4 Days
1.14

Part Number : 0359260000
Shipping Days 4 Days
Standard Unit Price 1.14

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Blue
1.5
4 Days
1.17

Part Number : 0359280000
Shipping Days 4 Days
Standard Unit Price 1.17

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Blue
  • Thickness(mm)
    1.5
true
V2
Beige
1.5
4 Days
1.00

Part Number : 0380360000
Shipping Days 4 Days
Standard Unit Price 1.00

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Blue
1.5
4 Days
1.02

Part Number : 0380380000
Shipping Days 4 Days
Standard Unit Price 1.02

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Blue
  • Thickness(mm)
    1.5
true
V2
Beige
1.5
4 Days
1.17

Part Number : 0438560000
Shipping Days 4 Days
Standard Unit Price 1.17

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    1.5
-
V2
Beige
1.5
4 Days
1.15

Part Number : 0447260000
Shipping Days 4 Days
Standard Unit Price 1.15

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Beige
1.5
4 Days
0.68

Part Number : 0460560000
Shipping Days 4 Days
Standard Unit Price 0.68

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Blue
1.5
4 Days
0.69

Part Number : 0460580000
Shipping Days 4 Days
Standard Unit Price 0.69

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Blue
  • Thickness(mm)
    1.5
-
V0
Beige
1.5
4 Days
1.26

Part Number : 0631300000
Shipping Days 4 Days
Standard Unit Price 1.26

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Beige
1.5
4 Days
1.26

Part Number : 0631360000
Shipping Days 4 Days
Standard Unit Price 1.26

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Beige
1.5
5 Days
0.83

Part Number : 0687560000
Shipping Days 5 Days
Standard Unit Price 0.83

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    1.5
true
V2
Beige
2.5
4 Days
0.46

Part Number : 0697360000
Shipping Days 4 Days
Standard Unit Price 0.46

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    2.5
true
V2
Blue
2.5
4 Days
0.48

Part Number : 0697380000
Shipping Days 4 Days
Standard Unit Price 0.48

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Blue
  • Thickness(mm)
    2.5
-
V0
Blue
2.5
4 Days
0.49

Part Number : 1049200000
Shipping Days 4 Days
Standard Unit Price 0.49

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    2.5
-
V0
Blue
2.5
4 Days
0.46

Part Number : 1049210000
Shipping Days 4 Days
Standard Unit Price 0.46

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    2.5
-
V0
Blue
2.5
4 Days
0.48

Part Number : 1052290000
Shipping Days 4 Days
Standard Unit Price 0.48

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    2.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. 3
  4. 4
  5. Next >>

Tech Support