End And Partition Plate For Terminals

Click on this image to zoom in.

Click on this image to zoom in.

End And Partition Plate For Terminals

Standard Unit Price:
0.17
Shipping Days:
9 Days

End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.

Part Number
Type of end plate

Refine by

  • -
  • true
  • Clear
Type of partition

Refine by

  • -
  • true
  • Clear
Snap in

Refine by

  • -
  • false
  • true
  • Clear
Inflammability class of insulation material acc. with UL94

Refine by

  • V0
  • V2
  • HB
  • Clear
Colour

Refine by

  • -
  • Beige
  • Black
  • Blue
  • Brown
  • Grey
  • Yellow
  • Clear
Thickness(mm)

Refine by

  • 2
  • 2.1
  • 2.5
  • 3
  • 4
  • 4.2
  • 4.4
  • 5.1
  • 5.5
  • 7
  • 7.2
  • 8
  • 10.9
  • 15
  • -
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
true
true
false
V2
Yellow
2
23 Days
4.98

0180600000
Part Number : 0180600000
Shipping Days 23 Days
Standard Unit Price 4.98

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    false
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Yellow
  • Thickness(mm)
    2
true
true
false
V2
Brown
2
23 Days
4.14

0180700000
Part Number : 0180700000
Shipping Days 23 Days
Standard Unit Price 4.14

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    false
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Brown
  • Thickness(mm)
    2
true
true
false
V2
Yellow
2
23 Days
6.32

0180800000
Part Number : 0180800000
Shipping Days 23 Days
Standard Unit Price 6.32

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    false
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Yellow
  • Thickness(mm)
    2
true
true
false
V2
Yellow
2
23 Days
4.98

0205200000
Part Number : 0205200000
Shipping Days 23 Days
Standard Unit Price 4.98

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    false
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Yellow
  • Thickness(mm)
    2
true
true
false
V2
Yellow
2
23 Days
6.32

0205400000
Part Number : 0205400000
Shipping Days 23 Days
Standard Unit Price 6.32

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    false
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Yellow
  • Thickness(mm)
    2
true
true
true
V2
Beige
2
16 Days
0.92

0485560000
Part Number : 0485560000
Shipping Days 16 Days
Standard Unit Price 0.92

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    2
true
true
true
V2
Beige
3
9 Days
1.12

0485660000
Part Number : 0485660000
Shipping Days 9 Days
Standard Unit Price 1.12

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    3
true
true
true
V2
Beige
3
9 Days
2.65

0485760000
Part Number : 0485760000
Shipping Days 9 Days
Standard Unit Price 2.65

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    3
true
true
true
V2
Beige
3
9 Days
2.37

0485860000
Part Number : 0485860000
Shipping Days 9 Days
Standard Unit Price 2.37

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    3
-
-
true
V2
Beige
7
16 Days
7.49

Part Number : 0634300000
Shipping Days 16 Days
Standard Unit Price 7.49

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    7
-
-
-
V0
Black
5.5
79 Days
0.62

1250580000
Part Number : 1250580000
Shipping Days 79 Days
Standard Unit Price 0.62

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Black
  • Thickness(mm)
    5.5
-
-
-
V0
Black
10.9
79 Days
0.74

1250590000
Part Number : 1250590000
Shipping Days 79 Days
Standard Unit Price 0.74

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Black
  • Thickness(mm)
    10.9
-
-
-
V0
Black
7.2
79 Days
0.78

1250610000
Part Number : 1250610000
Shipping Days 79 Days
Standard Unit Price 0.78

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Black
  • Thickness(mm)
    7.2
-
-
-
V0
Black
15
79 Days
1.14

1250620000
Part Number : 1250620000
Shipping Days 79 Days
Standard Unit Price 1.14

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Black
  • Thickness(mm)
    15
-
-
-
V0
Black
4
79 Days
0.58

1250630000
Part Number : 1250630000
Shipping Days 79 Days
Standard Unit Price 0.58

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Black
  • Thickness(mm)
    4
-
-
-
V0
Black
4
79 Days
0.45

1251030000
Part Number : 1251030000
Shipping Days 79 Days
Standard Unit Price 0.45

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Black
  • Thickness(mm)
    4
true
true
true
V2
Beige
4.4
37 Days
0.29

1287860000
Part Number : 1287860000
Shipping Days 37 Days
Standard Unit Price 0.29

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V2
  • Colour
    Beige
  • Thickness(mm)
    4.4
-
-
-
V0
Black
-
37 Days
0.45

1288600000
Part Number : 1288600000
Shipping Days 37 Days
Standard Unit Price 0.45

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Black
  • Thickness(mm)
    -
-
-
true
V0
Beige
2.5
44 Days
0.37

1508420000
Part Number : 1508420000
Shipping Days 44 Days
Standard Unit Price 0.37

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    2.5
true
true
true
V0
Beige
8
23 Days
7.05

1859750000
Part Number : 1859750000
Shipping Days 23 Days
Standard Unit Price 7.05

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    8
-
-
-
HB
Yellow
4.2
16 Days
0.17

1861030000
Part Number : 1861030000
Shipping Days 16 Days
Standard Unit Price 0.17

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    HB
  • Colour
    Yellow
  • Thickness(mm)
    4.2
true
true
-
V0
Beige
5.1
30 Days
2.38

1906980000
Part Number : 1906980000
Shipping Days 30 Days
Standard Unit Price 2.38

Specificationtitle

  • Type of end plate
    true
  • Type of partition
    true
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    5.1
-
-
-
V0
Grey
4
79 Days
0.45

1936430000
Part Number : 1936430000
Shipping Days 79 Days
Standard Unit Price 0.45

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    4
-
-
-
V0
Grey
5.5
79 Days
0.58

1936440000
Part Number : 1936440000
Shipping Days 79 Days
Standard Unit Price 0.58

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    5.5
-
-
-
V0
Grey
4
79 Days
0.51

1936450000
Part Number : 1936450000
Shipping Days 79 Days
Standard Unit Price 0.51

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    4
-
-
-
V0
Grey
5.5
79 Days
0.63

1936700000
Part Number : 1936700000
Shipping Days 79 Days
Standard Unit Price 0.63

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    5.5
-
-
-
V0
Grey
10.9
79 Days
0.74

1936710000
Part Number : 1936710000
Shipping Days 79 Days
Standard Unit Price 0.74

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    10.9
-
-
-
V0
Grey
15
79 Days
1.17

1937020000
Part Number : 1937020000
Shipping Days 79 Days
Standard Unit Price 1.17

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    15
-
-
-
V0
Grey
7.2
79 Days
0.80

1937030000
Part Number : 1937030000
Shipping Days 79 Days
Standard Unit Price 0.80

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    7.2
-
-
-
V0
Grey
4
79 Days
0.58

1965750000
Part Number : 1965750000
Shipping Days 79 Days
Standard Unit Price 0.58

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Grey
  • Thickness(mm)
    4
-
-
-
V0
-
-
44 Days
0.48

2120300000
Part Number : 2120300000
Shipping Days 44 Days
Standard Unit Price 0.48

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    -
  • Thickness(mm)
    -
-
-
true
V0
Beige
2
9 Days
0.40

2469420000
Part Number : 2469420000
Shipping Days 9 Days
Standard Unit Price 0.40

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    2
-
-
true
V0
Blue
2
16 Days
0.40

2471470000
Part Number : 2471470000
Shipping Days 16 Days
Standard Unit Price 0.40

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    true
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    2
-
-
-
V0
-
-
37 Days
0.35

2474220000
Part Number : 2474220000
Shipping Days 37 Days
Standard Unit Price 0.35

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    -
  • Thickness(mm)
    -
-
-
-
V0
Beige
2.1
16 Days
0.38

2482510000
Part Number : 2482510000
Shipping Days 16 Days
Standard Unit Price 0.38

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    2.1
-
-
-
V0
Blue
2.1
16 Days
0.38

2482520000
Part Number : 2482520000
Shipping Days 16 Days
Standard Unit Price 0.38

Specificationtitle

  • Type of end plate
    -
  • Type of partition
    -
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    2.1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support