Click on this image to zoom in.
Click on this image to zoom in.
* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.
Standard Unit Price: | 18.24 € Special price | 18.24 € |
---|---|---|
Shipping Days: | 12 Days |
Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.
This page is Relay Module, RIDERSERIES, part number 2052450000.
You can find the detail information about specifications and dimensions on part number 2052450000.
Part Number |
---|
2028940000 |
2052470000 |
2063180000 |
2497120000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Voltage type for actuating | Drive, polarization | Number of contacts as change-over contact | Width (mm) | Depth (mm) | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | With LED indication |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.85 € | 10 | 12 Days | AC | Polarity free | 2 | 15.8 | 61.5 | 207|276 | - | - | true | |||
27.52 € | 10 | 12 Days | AC | Polarity free | 2 | 15.8 | 70.2 | 207|276 | - | - | true | |||
25.05 € | 10 | 9 Days | AC | Polarity free | 2 | 15.8 | 70.2 | 207|276 | - | - | true | |||
26.08 € | 10 | 12 Days | AC | Polarity free | 4 | 27.2 | 78.3 | 207|253 | 207|253 | - | true |