Fuse Gauge Ring for Terminal

Click on this image to zoom in.

Click on this image to zoom in.

Fuse Gauge Ring for Terminal

Standard Unit Price:
0.91
Shipping Days:
4 Days

The fuse gauge ring is an adapter used for certain kinds of fuse terminals.

Basic Specifications

  • Type of accessory
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4 Days
0.91

0138000000
Part Number : 0138000000
Shipping Days 4 Days
Standard Unit Price 0.91

Specificationtitle

  • Type of accessory
    -
4 Days
0.91

0138100000
Part Number : 0138100000
Shipping Days 4 Days
Standard Unit Price 0.91

Specificationtitle

  • Type of accessory
    -
4 Days
1.17

0328600000
Part Number : 0328600000
Shipping Days 4 Days
Standard Unit Price 1.17

Specificationtitle

  • Type of accessory
    -
4 Days
1.17

0328700000
Part Number : 0328700000
Shipping Days 4 Days
Standard Unit Price 1.17

Specificationtitle

  • Type of accessory
    -
4 Days
1.26

0361800000
Part Number : 0361800000
Shipping Days 4 Days
Standard Unit Price 1.26

Specificationtitle

  • Type of accessory
    -
4 Days
0.91

0361900000
Part Number : 0361900000
Shipping Days 4 Days
Standard Unit Price 0.91

Specificationtitle

  • Type of accessory
    -
4 Days
0.91

0362000000
Part Number : 0362000000
Shipping Days 4 Days
Standard Unit Price 0.91

Specificationtitle

  • Type of accessory
    -
4 Days
1.03

0362100000
Part Number : 0362100000
Shipping Days 4 Days
Standard Unit Price 1.03

Specificationtitle

  • Type of accessory
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support