Partition Plate for Terminal, Z Series

Click on this image to zoom in.

Click on this image to zoom in.

Partition Plate for Terminal, Z Series

Standard Unit Price:
0.18
Shipping Days:
4 Days

Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.

Basic Specifications

  • Type of end plate
    false
  • Type of partition
    true
  • Snap in
    false
  • Inflammability class of insulation material acc. with UL94
    V0
Part Number
Colour

Refine by

  • Beige
  • Orange
  • Clear
Thickness(mm)

Refine by

  • 2
  • 5
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Beige
5
4 Days
0.18

1704340000
Part Number : 1704340000
Shipping Days 4 Days
Standard Unit Price 0.18

Specificationtitle

  • Type of end plate
    false
  • Type of partition
    true
  • Snap in
    false
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    5
Beige
2
4 Days
1.17

1771870000
Part Number : 1771870000
Shipping Days 4 Days
Standard Unit Price 1.17

Specificationtitle

  • Type of end plate
    false
  • Type of partition
    true
  • Snap in
    false
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Thickness(mm)
    2
Orange
2
4 Days
1.17

1771880000
Part Number : 1771880000
Shipping Days 4 Days
Standard Unit Price 1.17

Specificationtitle

  • Type of end plate
    false
  • Type of partition
    true
  • Snap in
    false
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Orange
  • Thickness(mm)
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support