Click on this image to zoom in.
Click on this image to zoom in.
* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.
Standard Unit Price: | 19.71 € Special price | 19.71 € |
---|---|---|
Shipping Days: | 12 Days |
Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.
This page is Relay Module, D Series, part number 1542370000.
You can find the detail information about specifications and dimensions on part number 1542370000.
Part Number |
---|
1542360000 |
1542380000 |
1542390000 |
1542410000 |
1542420000 |
1542430000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Voltage type for actuating | Drive, polarization | Number of contacts as change-over contact | Width (mm) | Height (mm) | Depth (mm) | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.58 € | 10 | 12 Days | DC | Polarized | 3 | 27.2 | 79.9 | 66.8 | - | - | 21.6|31.2 | |||
15.72 € | 10 | 12 Days | AC | Polarity free | 2 | 27.2 | 79.9 | 66.8 | 19.2|26.4 | 19.2|26.4 | - | |||
16.05 € | 10 | 12 Days | AC | Polarity free | 2 | 27.2 | 79.9 | 66.8 | 184|253 | 184|253 | - | |||
18.20 € | 10 | 9 Days | DC | Polarized | 4 | 27.2 | 79.9 | 66.8 | - | - | 21.6|31.2 | |||
21.00 € | 10 | 12 Days | DC | Polarized | 4 | 27.2 | 79.9 | 66.8 | - | - | 198|286 | |||
17.34 € | 10 | 12 Days | AC | Polarity free | 4 | 27.2 | 79.9 | 66.8 | 19.2|26.4 | 19.2|26.4 | - |