Select from variation
Miniature Industrial Relay 1984050000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Miniature Industrial Relay
Part Number:1984050000

Standard Unit Price: 4.65 Special price 4.65
Shipping Days: 51 Days

Relay for switching, amplifying and multiplying digital signals with low electrical load. Small design

The spec of 1984050000

  • With detachable clamps
    false
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    false
  • Degree of protection (IP)
    IP20
  • Width(mm)
    12.7
  • Height(mm)
    29
  • Depth(mm)
    15.7
  • Type of electric connection
    Plug-in connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    45.6|62.4

This page is Miniature Industrial Relay, part number 1984050000.
You can find the detail information about specifications and dimensions on part number 1984050000.

Variation of this product

Part Number
1984020000
1984030000
1984040000
1984060000
1984070000
1984080000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
With detachable clamps Drive, polarization Drive, switching attitude Number of contacts as normally closed contact Number of contacts as normally open contact Number of contacts as change-over contact Type of switch contact Complete with socket Degree of protection (IP) Width
(mm)
Height
(mm)
Depth
(mm)
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)

4.00 €

20 51 Days falsePolarity freeMono stable001Simple contactfalseIP2012.72915.7--4.75|6.5

4.00 €

20 51 Days falsePolarity freeMono stable001Simple contactfalseIP2012.72915.7--11.4|15.6

4.00 €

20 9 Days falsePolarity freeMono stable001Simple contactfalseIP2012.72915.7--22.8|31.2

7.45 €

20 51 Days falsePolarity freeMono stable001Simple contactfalseIP2012.72915.7--57|78

7.45 €

20 51 Days falsePolarity freeMono stable001Simple contact-IP2012.72915.7--104.5|143

7.05 €

20 51 Days falsePolarity freeMono stable010Simple contactfalseIP2012.72915.7--22.8|31.2

Tech Support