Hydraulic Press for Cable Lug

Click on this image to zoom in.

Click on this image to zoom in.

Hydraulic Press for Cable Lug

Standard Unit Price:
-
Shipping Days:
Quote

Crimping tool for cable lugs with battery powered electro-hydraulic drive. The force displacement profile of each crimping operation is logged and can be read out via a USB interface.

Basic Specifications

  • Length(mm)
    -
  • Suitable for
    -
  • Compression shape
    -
  • With locking device (for mechanical tools)
    -
  • Number of included inserts
    -
  • With automatic return
    -
  • Cross section(mm²)
    -|-
  • AWG-range
    -|-
  • Construction/operation
    Hydraulic compression head
  • Inserts exchangeable
    -
  • Cycle time(s)
    -|-
  • Compression force(kN)
    -|-
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 1502390000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Length(mm)
    -
  • Suitable for
    -
  • Compression shape
    -
  • With locking device (for mechanical tools)
    -
  • Number of included inserts
    -
  • With automatic return
    -
  • Cross section(mm²)
    -|-
  • AWG-range
    -|-
  • Construction/operation
    Hydraulic compression head
  • Inserts exchangeable
    -
  • Cycle time(s)
    -|-
  • Compression force(kN)
    -|-

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support