Housing for Circular Connector

Click on this image to zoom in.

Click on this image to zoom in.

Housing for Circular Connector

Standard Unit Price:
4.86
Shipping Days:
9 Days

Plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.

Basic Specifications

  • Depth(mm)
    -
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Coating housing
    Other
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • EMC-version
    -
  • Width(mm)
    -
  • UV resistant
    -
  • Height(mm)
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -
Part Number
Material housing

Refine by

  • Brass
  • Other
  • Clear
Degree of protection (IP), mounted

Refine by

  • IP67
  • -
  • Clear
Operation temperature(°C)

Refine by

  • -40|125
  • -|-
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Other
IP67
-40|125
23 Days
18.31

1995800000
Part Number : 1995800000
Shipping Days 23 Days
Standard Unit Price 18.31

Specificationtitle

  • Depth(mm)
    -
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Other
  • Coating housing
    Other
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • EMC-version
    -
  • Degree of protection (IP), mounted
    IP67
  • Width(mm)
    -
  • UV resistant
    -
  • Height(mm)
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    -40|125
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -
Other
IP67
-40|125
9 Days
17.83

1995840000
Part Number : 1995840000
Shipping Days 9 Days
Standard Unit Price 17.83

Specificationtitle

  • Depth(mm)
    -
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Other
  • Coating housing
    Other
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • EMC-version
    -
  • Degree of protection (IP), mounted
    IP67
  • Width(mm)
    -
  • UV resistant
    -
  • Height(mm)
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    -40|125
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -
Other
IP67
-40|125
37 Days
17.83

2009390000
Part Number : 2009390000
Shipping Days 37 Days
Standard Unit Price 17.83

Specificationtitle

  • Depth(mm)
    -
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Other
  • Coating housing
    Other
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • EMC-version
    -
  • Degree of protection (IP), mounted
    IP67
  • Width(mm)
    -
  • UV resistant
    -
  • Height(mm)
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    -40|125
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -
Brass
-
-|-
30 Days
5.06

2423920000
Part Number : 2423920000
Shipping Days 30 Days
Standard Unit Price 5.06

Specificationtitle

  • Depth(mm)
    -
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Brass
  • Coating housing
    Other
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • EMC-version
    -
  • Degree of protection (IP), mounted
    -
  • Width(mm)
    -
  • UV resistant
    -
  • Height(mm)
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    -|-
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -
Brass
-
-|-
30 Days
4.86

2423950000
Part Number : 2423950000
Shipping Days 30 Days
Standard Unit Price 4.86

Specificationtitle

  • Depth(mm)
    -
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Brass
  • Coating housing
    Other
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • EMC-version
    -
  • Degree of protection (IP), mounted
    -
  • Width(mm)
    -
  • UV resistant
    -
  • Height(mm)
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    -|-
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -
Brass
-
-|-
30 Days
4.86

2423980000
Part Number : 2423980000
Shipping Days 30 Days
Standard Unit Price 4.86

Specificationtitle

  • Depth(mm)
    -
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Brass
  • Coating housing
    Other
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • EMC-version
    -
  • Degree of protection (IP), mounted
    -
  • Width(mm)
    -
  • UV resistant
    -
  • Height(mm)
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    -|-
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -
Brass
-
-|-
30 Days
4.95

2424430000
Part Number : 2424430000
Shipping Days 30 Days
Standard Unit Price 4.95

Specificationtitle

  • Depth(mm)
    -
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Brass
  • Coating housing
    Other
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • EMC-version
    -
  • Degree of protection (IP), mounted
    -
  • Width(mm)
    -
  • UV resistant
    -
  • Height(mm)
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    -|-
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -
Brass
-
-|-
30 Days
4.86

2424460000
Part Number : 2424460000
Shipping Days 30 Days
Standard Unit Price 4.86

Specificationtitle

  • Depth(mm)
    -
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Brass
  • Coating housing
    Other
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • EMC-version
    -
  • Degree of protection (IP), mounted
    -
  • Width(mm)
    -
  • UV resistant
    -
  • Height(mm)
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    -|-
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -
Brass
-
-|-
30 Days
5.06

2424480000
Part Number : 2424480000
Shipping Days 30 Days
Standard Unit Price 5.06

Specificationtitle

  • Depth(mm)
    -
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Brass
  • Coating housing
    Other
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • EMC-version
    -
  • Degree of protection (IP), mounted
    -
  • Width(mm)
    -
  • UV resistant
    -
  • Height(mm)
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    -|-
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -
Brass
-
-|-
30 Days
4.86

2424500000
Part Number : 2424500000
Shipping Days 30 Days
Standard Unit Price 4.86

Specificationtitle

  • Depth(mm)
    -
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Brass
  • Coating housing
    Other
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • EMC-version
    -
  • Degree of protection (IP), mounted
    -
  • Width(mm)
    -
  • UV resistant
    -
  • Height(mm)
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    -|-
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -
Brass
-
-|-
30 Days
5.06

2424520000
Part Number : 2424520000
Shipping Days 30 Days
Standard Unit Price 5.06

Specificationtitle

  • Depth(mm)
    -
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Brass
  • Coating housing
    Other
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • EMC-version
    -
  • Degree of protection (IP), mounted
    -
  • Width(mm)
    -
  • UV resistant
    -
  • Height(mm)
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    -|-
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -
Brass
-
-|-
30 Days
4.86

2424530000
Part Number : 2424530000
Shipping Days 30 Days
Standard Unit Price 4.86

Specificationtitle

  • Depth(mm)
    -
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Brass
  • Coating housing
    Other
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • EMC-version
    -
  • Degree of protection (IP), mounted
    -
  • Width(mm)
    -
  • UV resistant
    -
  • Height(mm)
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    -|-
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -
Brass
-
-|-
30 Days
5.34

2424540000
Part Number : 2424540000
Shipping Days 30 Days
Standard Unit Price 5.34

Specificationtitle

  • Depth(mm)
    -
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Brass
  • Coating housing
    Other
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • EMC-version
    -
  • Degree of protection (IP), mounted
    -
  • Width(mm)
    -
  • UV resistant
    -
  • Height(mm)
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    -|-
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -
Brass
-
-|-
30 Days
4.95

2424550000
Part Number : 2424550000
Shipping Days 30 Days
Standard Unit Price 4.95

Specificationtitle

  • Depth(mm)
    -
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Brass
  • Coating housing
    Other
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • EMC-version
    -
  • Degree of protection (IP), mounted
    -
  • Width(mm)
    -
  • UV resistant
    -
  • Height(mm)
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    -|-
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support