Frame For Industrial Connector

Click on this image to zoom in.

Click on this image to zoom in.

Frame For Industrial Connector

Standard Unit Price:
1.69
Shipping Days:
44 Days

Push-in frame made of zinc diecast to protect the modules.

Basic Specifications

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    -
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
51 Days
1.69

1746060000
Part Number : 1746060000
Shipping Days 51 Days
Standard Unit Price 1.69

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    -
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
44 Days
3.52

1752970000
Part Number : 1752970000
Shipping Days 44 Days
Standard Unit Price 3.52

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    -
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support