Select from variation
Electronics Housing Sample 1519270000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Electronics Housing Sample
Part Number:1519270000

Standard Unit Price: 25.75 Special price 25.75
Shipping Days: 17 Days

Housing for electronic components as a set.

The spec of 1519270000

  • Depth(mm)
    -
  • Material
    -
  • Colour
    Black
  • Height(mm)
    113.6
  • Surface finishing
    -
  • Width(mm)
    12.5
  • RAL-number
    -
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    -
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -

This page is Electronics Housing Sample, part number 1519270000.
You can find the detail information about specifications and dimensions on part number 1519270000.

Variation of this product

Part Number
1519230000
1519300000
1519320000
1519330000
1519340000
1519370000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Degree of protection (IP)

20.65 €

1 30 Days 12.5-

21.05 €

1 30 Days 22.5IP20

25.92 €

1 30 Days 22.5IP20

30.95 €

1 19 Days 22.5IP20

36.08 €

1 17 Days 22.5IP20

40.80 €

1 17 Days 22.5IP20

Tech Support