Select from variation
Terminal Rail, Klippon POK 1928060000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Terminal Rail, Klippon POK
Part Number:1928060000

Standard Unit Price: 24.88 Special price 24.88
Shipping Days: 9 Days

Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.

The spec of 1928060000

  • Model
    -
  • Material
    Steel
  • Height(mm)
    7.5
  • Material thickness(mm)
    -
  • Length(mm)
    68
  • Punch shape
    None
  • Drill hole distance centrically(mm)
    -
  • Surface finishing
    -

This page is Terminal Rail, Klippon POK, part number 1928060000.
You can find the detail information about specifications and dimensions on part number 1928060000.

Variation of this product

Part Number
1910100000
1928110000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Model Length
(mm)

11.40 €

1 92 Days DIN rail (top hat rail) 35/7.5 mm140

28.32 €

1 10 Days DIN rail (top hat rail) 35/7.5 mm105

Tech Support