PCB Plug-In Connector, Bus Contact

Click on this image to zoom in.

Click on this image to zoom in.

PCB Plug-In Connector, Bus Contact

Standard Unit Price:
6.51
Shipping Days:
9 Days

Contact for bus participants in electronics housing

Basic Specifications

  • Depth(mm)
    -
  • Material
    -
  • Colour
    -
  • Height(mm)
    5.9
  • Surface finishing
    -
  • Width(mm)
    16.3
  • RAL-number
    -
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    -
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
41 Days
6.51

1155840000
Part Number : 1155840000
Shipping Days 41 Days
Standard Unit Price 6.51

Specificationtitle

  • Depth(mm)
    -
  • Material
    -
  • Colour
    -
  • Height(mm)
    5.9
  • Surface finishing
    -
  • Width(mm)
    16.3
  • RAL-number
    -
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    -
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -
9 Days
7.35

1155850000
Part Number : 1155850000
Shipping Days 9 Days
Standard Unit Price 7.35

Specificationtitle

  • Depth(mm)
    -
  • Material
    -
  • Colour
    -
  • Height(mm)
    5.9
  • Surface finishing
    -
  • Width(mm)
    16.3
  • RAL-number
    -
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    -
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -
41 Days
6.51

1155870000
Part Number : 1155870000
Shipping Days 41 Days
Standard Unit Price 6.51

Specificationtitle

  • Depth(mm)
    -
  • Material
    -
  • Colour
    -
  • Height(mm)
    5.9
  • Surface finishing
    -
  • Width(mm)
    16.3
  • RAL-number
    -
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    -
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -
47 Days
7.35

1155880000
Part Number : 1155880000
Shipping Days 47 Days
Standard Unit Price 7.35

Specificationtitle

  • Depth(mm)
    -
  • Material
    -
  • Colour
    -
  • Height(mm)
    5.9
  • Surface finishing
    -
  • Width(mm)
    16.3
  • RAL-number
    -
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    -
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -
41 Days
6.51

1155890000
Part Number : 1155890000
Shipping Days 41 Days
Standard Unit Price 6.51

Specificationtitle

  • Depth(mm)
    -
  • Material
    -
  • Colour
    -
  • Height(mm)
    5.9
  • Surface finishing
    -
  • Width(mm)
    16.3
  • RAL-number
    -
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    -
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -
47 Days
7.35

1155900000
Part Number : 1155900000
Shipping Days 47 Days
Standard Unit Price 7.35

Specificationtitle

  • Depth(mm)
    -
  • Material
    -
  • Colour
    -
  • Height(mm)
    5.9
  • Surface finishing
    -
  • Width(mm)
    16.3
  • RAL-number
    -
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    -
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support