Select from variation
Terminal Rail, Klippon K 1910010000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Terminal Rail, Klippon K
Part Number:1910010000

Standard Unit Price: 33.98 Special price 33.98
Shipping Days: 10 Days

Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.

The spec of 1910010000

  • Model
    -
  • Material
    Steel
  • Height(mm)
    7.5
  • Material thickness(mm)
    -
  • Length(mm)
    90
  • Punch shape
    None
  • Drill hole distance centrically(mm)
    -
  • Surface finishing
    -

This page is Terminal Rail, Klippon K, part number 1910010000.
You can find the detail information about specifications and dimensions on part number 1910010000.

Variation of this product

Part Number
1910020000
1910040000
1910070000
1910080000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Model Length
(mm)
Punch shape

8.60 €

1 17 Days -114Long-slot

14.49 €

1 17 Days -164None

13.08 €

1 17 Days DIN rail (top hat rail) 35/7.5 mm105None

12.55 €

1 17 Days DIN rail (top hat rail) 35/7.5 mm148None

Tech Support