Terminal Marker, Z Series

Click on this image to zoom in.

Click on this image to zoom in.

Terminal Marker, Z Series

Standard Unit Price:
0.29
Shipping Days:
9 Days

Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.

Basic Specifications

  • Imprint
    Symbols
  • Direction of coding
    -
  • Colour
    Yellow
  • Modular spacing(mm)
    8
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
9 Days
0.29

1609110000
Part Number : 1609110000
Shipping Days 9 Days
Standard Unit Price 0.29

Specificationtitle

  • Imprint
    Symbols
  • Direction of coding
    -
  • Colour
    Yellow
  • Modular spacing(mm)
    8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support