Terminal Marking, KSW

Click on this image to zoom in.

Click on this image to zoom in.

Terminal Marking, KSW

Standard Unit Price:
2.75
Shipping Days:
4 Days

Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.

Basic Specifications

  • Colour
    White
Part Number
Imprint

Refine by

  • -
  • Numbers
  • Other
  • Clear
Direction of coding

Refine by

  • -
  • Horizontal
  • Clear
Modular spacing(mm)

Refine by

  • 40.6
  • 50
  • 50.8
  • 56
  • 81.3
  • 84
  • 100
  • 121.9
  • 150
  • -
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Other
Horizontal
50
4 Days
4.37

1629900000
Part Number : 1629900000
Shipping Days 4 Days
Standard Unit Price 4.37

Specificationtitle

  • Imprint
    Other
  • Direction of coding
    Horizontal
  • Colour
    White
  • Modular spacing(mm)
    50
Other
Horizontal
50
4 Days
4.52

1629910000
Part Number : 1629910000
Shipping Days 4 Days
Standard Unit Price 4.52

Specificationtitle

  • Imprint
    Other
  • Direction of coding
    Horizontal
  • Colour
    White
  • Modular spacing(mm)
    50
Other
Horizontal
100
4 Days
4.69

1629920000
Part Number : 1629920000
Shipping Days 4 Days
Standard Unit Price 4.69

Specificationtitle

  • Imprint
    Other
  • Direction of coding
    Horizontal
  • Colour
    White
  • Modular spacing(mm)
    100
Other
Horizontal
100
4 Days
5.34

1629930000
Part Number : 1629930000
Shipping Days 4 Days
Standard Unit Price 5.34

Specificationtitle

  • Imprint
    Other
  • Direction of coding
    Horizontal
  • Colour
    White
  • Modular spacing(mm)
    100
Other
Horizontal
150
4 Days
5.18

1629940000
Part Number : 1629940000
Shipping Days 4 Days
Standard Unit Price 5.18

Specificationtitle

  • Imprint
    Other
  • Direction of coding
    Horizontal
  • Colour
    White
  • Modular spacing(mm)
    150
Other
Horizontal
150
4 Days
5.60

1629950000
Part Number : 1629950000
Shipping Days 4 Days
Standard Unit Price 5.60

Specificationtitle

  • Imprint
    Other
  • Direction of coding
    Horizontal
  • Colour
    White
  • Modular spacing(mm)
    150
Numbers
Horizontal
56
4 Days
4.09

1630150001
Part Number : 1630150001
Shipping Days 4 Days
Standard Unit Price 4.09

Specificationtitle

  • Imprint
    Numbers
  • Direction of coding
    Horizontal
  • Colour
    White
  • Modular spacing(mm)
    56
Numbers
Horizontal
81.3
4 Days
4.09

1630160001
Part Number : 1630160001
Shipping Days 4 Days
Standard Unit Price 4.09

Specificationtitle

  • Imprint
    Numbers
  • Direction of coding
    Horizontal
  • Colour
    White
  • Modular spacing(mm)
    81.3
Numbers
Horizontal
81.3
4 Days
4.09

1630160017
Part Number : 1630160017
Shipping Days 4 Days
Standard Unit Price 4.09

Specificationtitle

  • Imprint
    Numbers
  • Direction of coding
    Horizontal
  • Colour
    White
  • Modular spacing(mm)
    81.3
Numbers
Horizontal
121.9
4 Days
3.62

1630180001
Part Number : 1630180001
Shipping Days 4 Days
Standard Unit Price 3.62

Specificationtitle

  • Imprint
    Numbers
  • Direction of coding
    Horizontal
  • Colour
    White
  • Modular spacing(mm)
    121.9
Numbers
Horizontal
40.6
4 Days
3.69

1630200001
Part Number : 1630200001
Shipping Days 4 Days
Standard Unit Price 3.69

Specificationtitle

  • Imprint
    Numbers
  • Direction of coding
    Horizontal
  • Colour
    White
  • Modular spacing(mm)
    40.6
Numbers
Horizontal
84
5 Days
2.75

1652250001
Part Number : 1652250001
Shipping Days 5 Days
Standard Unit Price 2.75

Specificationtitle

  • Imprint
    Numbers
  • Direction of coding
    Horizontal
  • Colour
    White
  • Modular spacing(mm)
    84
Numbers
Horizontal
50.8
5 Days
3.63

1705820001
Part Number : 1705820001
Shipping Days 5 Days
Standard Unit Price 3.63

Specificationtitle

  • Imprint
    Numbers
  • Direction of coding
    Horizontal
  • Colour
    White
  • Modular spacing(mm)
    50.8
-
-
-
4 Days
10.15

1812660000
Part Number : 1812660000
Shipping Days 4 Days
Standard Unit Price 10.15

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    -
-
-
-
4 Days
9.72

1812670000
Part Number : 1812670000
Shipping Days 4 Days
Standard Unit Price 9.72

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support