Select from variation
Terminal Marking, SCHT 1631930000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Terminal Marking, SCHT
Part Number:1631930000

Standard Unit Price: 0.81 Special price 0.81
Shipping Days: 9 Days

Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.

The spec of 1631930000

  • Imprint
    -
  • Direction of coding
    Horizontal and vertical
  • Colour
    Beige
  • Modular spacing(mm)
    9.5

This page is Terminal Marking, SCHT, part number 1631930000.
You can find the detail information about specifications and dimensions on part number 1631930000.

Variation of this product

Part Number
1762360000
1762370000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Modular spacing
(mm)

0.80 €

20 16 Days 19.5

0.75 €

20 16 Days 9.5

Tech Support