Terminal Marking, Group Markers

Click on this image to zoom in.

Click on this image to zoom in.

Terminal Marking, Group Markers

Standard Unit Price:
0.28
Shipping Days:
9 Days

Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.

Part Number
Imprint

Refine by

  • -
  • Symbols
  • Clear
Direction of coding

Refine by

  • -
  • Horizontal and vertical
  • Vertical
  • Clear
Colour

Refine by

  • Other
  • White
  • Yellow
  • Clear
Modular spacing(mm)

Refine by

  • 5
  • 8
  • 11.9
  • 27
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Symbols
Vertical
Yellow
27
23 Days
1.88

1062860000
Part Number : 1062860000
Shipping Days 23 Days
Standard Unit Price 1.88

Specificationtitle

  • Imprint
    Symbols
  • Direction of coding
    Vertical
  • Colour
    Yellow
  • Modular spacing(mm)
    27
-
-
White
27
23 Days
1.73

1062960000
Part Number : 1062960000
Shipping Days 23 Days
Standard Unit Price 1.73

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    27
Symbols
-
Yellow
5
9 Days
0.28

1120450000
Part Number : 1120450000
Shipping Days 9 Days
Standard Unit Price 0.28

Specificationtitle

  • Imprint
    Symbols
  • Direction of coding
    -
  • Colour
    Yellow
  • Modular spacing(mm)
    5
Symbols
-
Yellow
8
9 Days
0.30

1120470000
Part Number : 1120470000
Shipping Days 9 Days
Standard Unit Price 0.30

Specificationtitle

  • Imprint
    Symbols
  • Direction of coding
    -
  • Colour
    Yellow
  • Modular spacing(mm)
    8
-
Horizontal and vertical
White
5
9 Days
0.66

1805880000
Part Number : 1805880000
Shipping Days 9 Days
Standard Unit Price 0.66

Specificationtitle

  • Imprint
    -
  • Direction of coding
    Horizontal and vertical
  • Colour
    White
  • Modular spacing(mm)
    5
-
-
White
11.9
16 Days
0.33

2445070000
Part Number : 2445070000
Shipping Days 16 Days
Standard Unit Price 0.33

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    White
  • Modular spacing(mm)
    11.9
-
-
Yellow
11.9
16 Days
0.33

2445080000
Part Number : 2445080000
Shipping Days 16 Days
Standard Unit Price 0.33

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    Yellow
  • Modular spacing(mm)
    11.9
-
-
Yellow
11.9
9 Days
0.65

2445090000
Part Number : 2445090000
Shipping Days 9 Days
Standard Unit Price 0.65

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    Yellow
  • Modular spacing(mm)
    11.9
-
-
Other
11.9
16 Days
1.14

2445100000
Part Number : 2445100000
Shipping Days 16 Days
Standard Unit Price 1.14

Specificationtitle

  • Imprint
    -
  • Direction of coding
    -
  • Colour
    Other
  • Modular spacing(mm)
    11.9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support