Select from variation
Stud Terminal 1780850000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Stud Terminal
Part Number:1780850000

Standard Unit Price: 8.78 Special price 8.78
Shipping Days: 9 Days

Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.

The spec of 1780850000

  • Type of electrical connection 1
    Bolt connection
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    1
  • Number of clamp positions per level
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    false
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    1000
  • Length(mm)
    67
  • Operation temperature(°C)
    -50|120
  • Width/grid dimension(mm)
    17.8
  • Height at lowest possible mounting height(mm)
    54.5
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    125

This page is Stud Terminal, part number 1780850000.
You can find the detail information about specifications and dimensions on part number 1780850000.

Variation of this product

Part Number
0448360000
0448460000
1780860000
1780870000
1780880000
1789770000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of electrical connection 1 Connection position Number of clamp positions per level Material insulation body Inflammability class of insulation material acc. with UL94 Closing plate required Colour Explosion-tested version 'Ex e' Mounting method Rated voltage
(V)
Length
(mm)
Operation temperature
(°C)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Rated current In
(A)

5.80 €

20 9 Days Screw connectionSideways1ThermoplasticV0trueBeigefalseG-rail80054.5-50|12016.447.5-|-76

4.18 €

20 9 Days Screw connectionSideways1ThermoplasticV0trueBeigefalseG-rail80054.5-50|12016.447.5-|-76

9.55 €

25 9 Days Bolt connection-1ThermoplasticV0falseBeigefalseDIN rail (top hat rail) 35 mm100067-50|12022.863.5-|-150

10.54 €

20 9 Days Bolt connection-1ThermoplasticV0falseBeigefalseDIN rail (top hat rail) 35 mm100067-50|12033.872.5-|-269

12.72 €

20 9 Days Bolt connection-1ThermoplasticV0falseBeigefalseDIN rail (top hat rail) 35 mm100067-50|12033.870.5-|-269

9.65 €

25 9 Days Bolt connection-3ThermoplasticV0-BeigefalseDIN rail (top hat rail) 35 mm100067-50|12017.854.5-|-125

Tech Support