PE Terminal, SAK Series

Click on this image to zoom in.

Click on this image to zoom in.

PE Terminal, SAK Series

Standard Unit Price:
3.61
Shipping Days:
9 Days

Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.

Basic Specifications

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Colour
    Other
Part Number
Material insulation body

Refine by

  • -
  • Thermoplastic
  • Clear
Inflammability class of insulation material acc. with UL94

Refine by

  • V2
  • -
  • Clear
Closing plate required

Refine by

  • false
  • true
  • Clear
PEN function possible

Refine by

  • false
  • true
  • Clear
Mounting method

Refine by

  • DIN rail (top hat rail) 15 mm
  • G-rail
  • Clear
Length(mm)

Refine by

  • 26
  • 38
  • 46.5
  • 51.5
  • 57.5
  • 67.5
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
-
-
false
false
G-rail
38
9 Days
5.18

0323100000
Part Number : 0323100000
Shipping Days 9 Days
Standard Unit Price 5.18

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    false
  • Colour
    Other
  • PEN function possible
    false
  • Mounting method
    G-rail
  • Length(mm)
    38
  • Operation temperature(°C)
    -|-
  • Width/grid dimension(mm)
    10.2
  • Height at lowest possible mounting height(mm)
    52
  • Connectable conductor cross section solid-core(mm²)
    1.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    1.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    1.5|10
  • Connectable conductor cross section multi-wired(mm²)
    1.5|10
Thermoplastic
V2
false
false
G-rail
51.5
9 Days
6.02

0354560000
Part Number : 0354560000
Shipping Days 9 Days
Standard Unit Price 6.02

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V2
  • Closing plate required
    false
  • Colour
    Other
  • PEN function possible
    false
  • Mounting method
    G-rail
  • Length(mm)
    51.5
  • Operation temperature(°C)
    -50|100
  • Width/grid dimension(mm)
    8
  • Height at lowest possible mounting height(mm)
    40
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    0.5|4
Thermoplastic
V2
false
false
G-rail
51.5
9 Days
7.45

0354660000
Part Number : 0354660000
Shipping Days 9 Days
Standard Unit Price 7.45

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V2
  • Closing plate required
    false
  • Colour
    Other
  • PEN function possible
    false
  • Mounting method
    G-rail
  • Length(mm)
    51.5
  • Operation temperature(°C)
    -50|100
  • Width/grid dimension(mm)
    10
  • Height at lowest possible mounting height(mm)
    40
  • Connectable conductor cross section solid-core(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|10
  • Connectable conductor cross section multi-wired(mm²)
    1.5|6
Thermoplastic
V2
false
true
G-rail
67.5
23 Days
12.69

0354760000
Part Number : 0354760000
Shipping Days 23 Days
Standard Unit Price 12.69

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V2
  • Closing plate required
    false
  • Colour
    Other
  • PEN function possible
    true
  • Mounting method
    G-rail
  • Length(mm)
    67.5
  • Operation temperature(°C)
    -50|100
  • Width/grid dimension(mm)
    16
  • Height at lowest possible mounting height(mm)
    58
  • Connectable conductor cross section solid-core(mm²)
    6|16
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    10|35
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    10|35
  • Connectable conductor cross section multi-wired(mm²)
    16|50
Thermoplastic
V2
false
true
G-rail
57.5
23 Days
9.77

0374660000
Part Number : 0374660000
Shipping Days 23 Days
Standard Unit Price 9.77

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V2
  • Closing plate required
    false
  • Colour
    Other
  • PEN function possible
    true
  • Mounting method
    G-rail
  • Length(mm)
    57.5
  • Operation temperature(°C)
    -50|100
  • Width/grid dimension(mm)
    12
  • Height at lowest possible mounting height(mm)
    50
  • Connectable conductor cross section solid-core(mm²)
    4|16
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    4|16
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    4|16
  • Connectable conductor cross section multi-wired(mm²)
    4|16
Thermoplastic
V2
true
false
G-rail
46.5
9 Days
5.91

0474360000
Part Number : 0474360000
Shipping Days 9 Days
Standard Unit Price 5.91

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V2
  • Closing plate required
    true
  • Colour
    Other
  • PEN function possible
    false
  • Mounting method
    G-rail
  • Length(mm)
    46.5
  • Operation temperature(°C)
    -50|100
  • Width/grid dimension(mm)
    6
  • Height at lowest possible mounting height(mm)
    36.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    0.5|2.5
Thermoplastic
V2
true
false
DIN rail (top hat rail) 15 mm
26
9 Days
3.61

1303360000
Part Number : 1303360000
Shipping Days 9 Days
Standard Unit Price 3.61

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Sideways
  • Number of levels
    1
  • Number of clamp positions per level
    2
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V2
  • Closing plate required
    true
  • Colour
    Other
  • PEN function possible
    false
  • Mounting method
    DIN rail (top hat rail) 15 mm
  • Length(mm)
    26
  • Operation temperature(°C)
    -50|100
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    28
  • Connectable conductor cross section solid-core(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    1.5|2.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support